Customization and Integrated Systems - Solution | Parker US
Scientist hands nanomaterial nano nanotechnology conducting research fiber microfiber microbiology medicine healthcare pharma production lab laboratory science chemistry genetic genes. High quality close-up photo.

Parker Precision Fluidics

With 50 years of microfluidics expertise, our engineering team is ready to collaborate with you to create the perfect customized solution for your next product launch.

In today's competitive landscape, where the race to market is often slowed by limited resources, choosing us as your microfluidics co-development partner stands as a strategic decision for the development of your microfluidic components and subsystems, ensuring your success.

At Precision Fluidics, we collaborate with other Parker divisions to expand our resources and solutions for your integrated system needs. This enables us to provide a wide range of options, leveraging Parker’s extensive technology and expertise.

Parker Image
Shop link image
Shop link image

With direct engineer-to-engineer collaboration, we closely partner with our clients to thoroughly understand the application needs, project deadlines, and essential parameters. The advantage of this personalized interaction is a strategy that targets all your design challenges, ensuring that the solution meets your requirements and expectations.

- Collaborative Engineering Partnership

- Single Point Of Contact for all Parker Technologies

- Preliminary Proof of Concept

- Rapid Prototyping for Alpha Samples

Shop link image
Shop link image

We optimize the design and prototype samples, conduct thorough characterization testing, and establish budgetary pricing. The output of the feasibility stage is a finalized design and project plan with timeline, that defines the steps we will take to support your project.

- FMEA/Characterization Testing/Capability Analysis

- Beta Samples

- Assembly and Test Process Development

- Early Planning and Supplier Involvement

Shop link image
Shop link image

At this stage of the project, the design is commercialized, the processes and fixturing to manufacture are developed and packaging is designed. Verification is concluded, followed by the dispatch of samples for customer validation testing. Subsequently, the design will be officially finalized.

- Approved Design Specification

- Complete Product Documentation

- Verification/Validation

- Qualified Packaging

Shop link image
Shop link image

The manufacturing documentation package will be finalized. The entire production process will be demonstrated to operate as designed, ensuring the delivery of a product that meets the specified design criteria. The release of the product will be strategically planned, focusing on customer demand and timelines.

- Complete Assembly/Test Process Qualification

- Design Verification/Validation Complete with Report

- Production Cell and Equipment Design Validated

- Pilot Run

Shop link image
Shop link image

The development process guarantees a smooth progression from idea to final product. By adopting a collaborative team strategy, we aim to surpass customer anticipations with tailor-made pneumatic solutions.

- All Documentation Released

- Pilot Build and Materials in Stock

- Release to Production

Interface Customization

 

At Parker Precision Fluidic Division, we don't just supply components; we create innovative custom solutions designed to maximize performance and enable complete optimization of your fluidic circuit. Our extensive capabilities and accessories allow us to offer a wide range of interface customizations tailored to meet your specific needs. ​

 

For instance, we provide custom wire lead lengths to fit any application perfectly, eliminating excess wiring minimizing cost. Our diverse selection of electrical connectors guarantees compatibility with any system. Additionally, we offer filters and mufflers to maintain system cleanliness and reduce noise. Our variety of fittings and adapters facilitates smooth integration with existing setups, while our mounting brackets ensure stability and ease of installation.

Parker Image

Custom Performance/ Testing/ Service

We are dedicated to delivering custom performance, testing, and service solutions that elevate the functionality and reliability of your fluidic systems. We can optimize flow, pressure capability, expand temperature range, and reduce power to meet your specific requirements. We are dedicated to improving application-specific leak performance, refining response times, and verifying material compatibility to achieve the highest levels of application requirements.

 

In the life science and medical device industries, safety and effectiveness are crucial. We specialize in customizing products to meet regulatory requirements, ensuring compliance with standards such as ISO 10993, ISO 15001, and CE. Our expertise guarantees biocompatibility, cleanliness, and intrinsic safety, upholding the highest standards in the field.

 

Our services support the development and production of compliant life science and medical devices. We offer tailored cleaning, testing, design validation, packaging solutions that streamline your processes.

Parker Image

Integrated Manifold Sub-Systems

Our custom manifold solutions are engineered to revolutionize fluidic systems. We expertly integrate fluidic components such as valves, pumps, and sensors to create compact and streamlined solutions that optimize footprint while maximizing functionality. ​

By simplifying fluidic circuits, we enhance system efficiency, reduce complexity, and lower costs. Our manifold solutions also offer flexibility for easy maintenance and repairs, providing customers with improved efficiency, reliability, and tailored serviceability.

Parker Image

Modular Sub-Systems

Parker’s customized sub-assembly solutions redefine microfluidic systems with unmatched compactness and precision. Integrating advanced features like multiplex actuation and closed-loop control make our plug-and-play designs compact and easy to install, reducing complexity and costs. 

Parker Image

We are the fluidics experts working as an extension of your engineering team, allowing you to focus on optimizing your core technology.

Precision, Reliability, and Versatility

Our comprehensive range of fluidic control components and solutions, including valves, pumps, controllers, and meters, are meticulously designed to cater to the rigorous and evolving needs of the life sciences and medical device industries. Our products stand at the forefront of technological innovation, delivering unparalleled precision, reliability, and versatility, essential for the critical applications these segments demand.

Parker Image

ISO Certified

At Precision Fluidics Division, we prioritize quality in everything we do. Our cutting-edge solutions play a vital role in life-saving medical equipment, analytical laboratory instrumentation, and clinical diagnostics. We understand that design and process control are paramount to maintaining a robust Quality Management System. That's why all our facilities are certified to meet the rigorous standards of ISO13485:2016 or ISO9001:2015. 

Parker Image
Shop link image
Shop link image
Shop link image
Shop link image

Ready to Optimize Your System Solutions?