Parker Precision Fluidics Launches EPiC - Precision Fluidics Division | Regional English sites

Parker Precision Fluidics Announces Launch of the EPiC Digital Electronic Pressure Controller.

 

Parker Precision Fluidics has announced the release of the EPiC Digital Pressure Controller, a cutting-edge solution for controlling critical pressure and flow levels in applications that require extreme precision and quiet operation. The EPiC is designed to replace manual regulators, needle valves, and bleed orifices, delivering stable, accurate, and repeatable pressure up to 150 PSI (10.3 Bar).

The EPiC Digital Pressure Controller uses digital integration and Parker Hannifin’s LowPro® proportional valve technology to provide precise and stable pressure control. This innovative technology allows the EPiC to convert a variable input control signal into a controlled pneumatic output, ensuring accurate and repeatable performance for a variety of applications. 

The EPiC also provides feedback on performance, enabling users to improve process efficiency. The pressure controller is available with multiple communication protocol options and two pneumatic porting options, making integration into existing systems simple and straightforward. Additionally, the EPiC is the smallest package size available, making it an ideal solution for applications where space is limited.

"We are excited to introduce the EPiC Digital Pressure Controller to our customers," said Bill Schaeffer, Product Manager at Parker Precision Fluidics. "This innovative solution offers precise and reliable pressure control in a compact and easy-to-use package. We believe it will be a game-changer for applications that require extreme precision and quiet operation."

The EPiC Digital Pressure Controller is now available for purchase from Parker Precision Fluidics. With its advanced features and cutting-edge technology, the EPiC is sure to meet the evolving needs of customers in a variety of industries, including medical devices, analytical instrumentation, and clinical diagnostic instrumentation. semiconductor manufacturing.

For any questions related to the EPiC, please reach out to PPF Division’s Application Engineering Team at ppf.support@support.parker.com.

About Parker Precision Fluidics:

Parker Precision Fluidics (PPF) is a division of Parker Hannifin Corporation, a Fortune 250 global leader in motion and control technologies. PPF provides miniature fluidic components and system solutions to a wide range of markets, including analytical chemistry, clinical diagnostics, and medical devices. With over 30 years of experience in fluidic engineering, PPF offers a unique combination of proven technology and innovative design capabilities to help customers achieve their performance goals.