LM Pro - Precision Fluidics Division | Parker US
Parker Image

Precision Fluidics Division

The LM Pro miniature proportional valve delivers exceptional flow control for OEM applications, utilizing a patent-pending linear motor technology. This advanced design offers precise resolution across a broad flow range with lower power consumption than traditional methods. Capable of controlling flow up to 540 slpm, with pressures up to 100 PSIG (6.9 Bar), and consuming less than 2 Watts, the LM Pro is a versatile, all-in-one solution. Its high-resolution flow control meets the demands of breathing circuits from neonate to adult, making it the ideal choice for dynamic flow control needs.

Features

 
  • Large linear flow control range spanning 70% of the current rating enabling accurate low and high flow rate control
  • Low power consumption: Typical operation under 2 Watts
  • Proven performance: Life cycle rated to 100 million cycles (.95 Reliability factor. 95% confidence interval)
  • Face mount porting and optional integrated filter simplifies integration and reduces manifold complexity
  • Cleaned for Oxygen use per ISO15001:2010 and meets ISO10993 Biocompatibility
  • Reach and RoHS compliant
Parker Image

Exceptional Range of Control

  • Consistent linearity enables remarkable resolution
  • Patented linear actuator technology
  • Large controllable range from 2-100% FS
Parker Image

Low Power Consumption

  • Best-in-class power rating of 2 watts
  • Highest inlet pressure at rated power
  • Reduced heat generation
Parker Image

Ease of Integration

  • Face seal simplifies manifold design
  • High reliability of 100 million cycle rating
  • Optional integrated filter reduces contamination
Parker Image

Maximized Outcomes

  • Single valve solution for neonate to adult ventilation
  • Increased device uptime
  • Reduced design time and risk improves Time to Market
  • Improved patient health
Parker Image

Interested in learning more?

Request a sample