The EPiC Digital Pressure Controller converts a variable input control signal into a controlled pneumatic output up to 150 PSI (10.3 bar). Used to control critical pressure and flow levels in applications that require extreme precision and quiet operation, the EPiC replaces manual regulators, needle valves, and bleed orifices. This pressure controller delivers stable, accurate, and repeatable pressure by pairing digital integration and Parker Hannifin’s LowPro® proportional valve technology. The EPiC returns feedback on performance to help improve process efficiency. Integration is simple with multiple communication protocol options, two pneumatic porting options, and the smallest package size.