New Products - Precision Fluidics Division | Parker US
Abstract background in a concept of technology and science.

Parker Precision Fluidics

At Parker Precision Fluidics, we are dedicated to our mission of continuous innovation and product development. We closely monitor industry trends, voice of customer, and advancements in fluidics technology to ensure that we stay informed and up-to-date. By doing so, we can offer valuable solutions that align with the evolving needs of our customers. Our commitment to staying at the forefront of fluidics technology allows us to deliver the highest quality products that meet the highest standards of excellence. We take pride in providing innovative solutions that drive progress in the field of fluidics and exceed the expectations of our valued customers.

Introducing The EPiC Digital Electronic Pressure Controller

Parker Precision Fluidics has announced the release of the EPiC Digital Pressure Controller, a cutting-edge solution for controlling critical pressure and flow levels in applications that require extreme precision and quiet operation. The EPiC is designed to replace manual regulators, needle valves, and bleed orifices, delivering stable, accurate, and repeatable pressure up to 150 PSI (10.3 Bar).

Parker Image

Introducing the Ultra Low Carryover Gradient Valve

Precision Fluidics Division is proud to announce our latest liquid valve technology: The Ultra Low Carryover Gradient Valve. Unique features include high accuracy for gradient generation in HPLC instrumentation in a miniaturized design that is 75% smaller and lighter than similar products available on the market. 

Parker Image

Introducing The BTX-Connect Pump

Parker’s BTX-Connect pump product line combines best-in-class diaphragm pump design, innovative “connected” brushless motor technology, ultra-low vibration, and advanced manufacturing techniques to bring a next generation solution to next generation device needs. The BTX-Connect pump is designed to provide high performance with superior quality and reliability. The options for Motor Control, Single Head, Dual Head, Pressure only, Vacuum only,  and Pressure/Vacuum configurations offer a wide range of solutions with the support of Parker’s global team.

Parker Image

Want to optimize your solution? Contact an Applications Engineer