Mass Spectrometry - Industries | Parker US
Parker Image

Parker Precision Fluidics

Want to increase the value to your customers in Gas Chromatography? Look no further than the microfluidics experts at Parker Hannifin’s Precision Fluidics Division. With many years of experience developing and marketing microfluidic components for use in Analytical Chemistry instrumentation, PPF is uniquely positioned to meet all the stringent fluidic requirements for Gas Chromatography. Top-of-the-line performance that will help increase accuracy and throughput while building confidence in your analytical results is only part of the advantage realized by utilizing PPF products. Our innovative technology increases product performance while significantly reducing the product footprint. Increase the value to your customers in the Gas Chromatography market by utilizing the microfluidic components with the highest performance-to-size ratio.

Hyper-Focusing Mass Spectrometry Analysis

 

Increasing Resolution with Precise Pressure and Flow Control: Parker Precision Fluidics understands the value of improved ion focusing by creating a more uniform and stable ion beam and develops gas flow solutions consistently delivering on this requirement.

 

Reducing Instrument Size by Miniaturizing Micro Fluidic Solutions: Minimal footprint can be important in mass spectrometry, especially in applications where space is limited or portability is required. Parker’s innovation enables smaller solutions while performing at the highest levels.

 

Low Power Equals Less Heat: Whether it’s reducing thermal drift or minimizing background noise, internal heat generation is a serious concern. Parker Precision Fluidics uses its technical innovation to increase efficiency which reduces the power consumption and heat generation of the solutions we make.

 

Flexibility and Versatility: PPF has a wide variety of products that can provide Mass Spectrometer OEMs with greater flexibility and versatility in response to changes in the market.  Our products are highly configurable to meet our customer needs.

 

Partnership and Support: The team at Parker Precision Fluidics is dedicated to working with your engineering team to understand all your requirements and deliver optimum solutions with superior quality for your application. This guarantees that the right components are specified, and the ideal fluidic system solution is developed, PPF strives to be a partner in your development process.

Mass spectrometry determines molecular weight and composition by ionizing sample molecules, then separating them based on mass-to-charge ratio. The resulting mass spectrum reveals component identity and quantity.

 

Parker’s fluidic components (valves, pressure controllers, fittings) regulate process gas flow in mass spectrometry systems. For instance, Parker's miniature electronic pressure controller ensures precise flow control in liquid chromatography-mass spectrometry (LC-MS), vital in proteomics and metabolomics research. Valves and fittings optimize sample handling, reducing contamination and loss.

 

Our robust fluidic components withstand harsh conditions (high temperatures, vacuum, corrosive chemicals), enhancing mass spectrometry systems' reliability and performance, enabling researchers to glean more sample information.

Scientist woman indicated mass spectrometry results from analysis differences of samples shown on the computer in the laboratory.
Adjust the mass spectrometer. The man analyzes the device for determining the masses of atoms. Device for the pharmaceutical industry. Ionic source of mass spectrometer.

Laboratory Mass Spectrometer

A laboratory mass spectrometer is used in laboratory settings for analytical and research purposes. These instruments are designed to be highly sensitive and accurate, detecting and quantifying a wide range of compounds and molecules.

Parker’s Precision Fluidics Division designed electronic pressure controllers and valves that deliver the exacting precision required in the most sensitive mass spectrometry instruments and GC systems. These high-quality components enhance system performance and reliability, ensuring accurate and consistent pressure crucial for reliable and reproducible GC analysis. Parker's expertise in fluidic control and system design enables tailored solutions to meet individual customer needs and application requirements.

The laboratory scientist prepares samples for download to High-performance Liquid Chromatograph Mass Spectrometr.

Industrial Mass Spectrometer

An industrial mass spectrometer is used in industrial settings, such as chemical plants and refineries. These instruments are typically used for process control, quality assurance, and environmental monitoring applications. Industrial mass spectrometers are designed to be rugged, reliable, and easy to use, with features such as automated calibration and self-cleaning. They are often integrated into larger process control systems, where they can provide real-time monitoring and analysis of gas and liquid streams.

Parker's dedication to miniaturization, efficiency, and reliability ensures that our valve and electronic pressure control solutions excel in meeting the most rigorous application demands.

Healthcare and Life Sciences Interactive Tool

Explore our cutting-edge technologies and solutions showcased on our innovative new digital platform focused on Mass Spectrometry Instruments.

Parker Image

Want to optimize your solution? Contact an Applications Engineer