Material Compatability: Any unfavorable interactions such as outgassing and permeation have the potential to introduce error in the detection process. The materials used in our products are designed to alleviate the risk to our customer's analytical instrumentation.
.
Accurate and Consistent Control: Our solutions offer accurate and consistent flow or pressure control depending on your application needs, ensuring superior performance and reliability.
Cleanliness: Analytical devices are generally designed to test for the qualitative or quantitative presence of elements. Parker’s analytical service cleaning processes adhere to very strict standards to ensure the product delivered is ready to use in these systems.
For over 30 years, Precision Fluidics Division has been a trusted supplier to gas chromatograph manufacturers. Parker provides tailor-made solutions specifically designed to regulate carrier gas and split-flow control in any gas chromatograph. Our deep understanding of the importance of leak rate control, chemical outgassing, and pressure management ensures optimal accuracy.
Parker Precision Fluidics products offer immense value to liquid chromatography instruments by empowering researchers and analysts to achieve superior compositional accuracy. Whether it's gradient mixing, buffer selection, or precise delivery, these solutions provide the necessary tools to enhance separation and detection confidence. With Parker's innovative technologies, liquid chromatography users can elevate the quality of their analytical work, leading to more accurate and reliable results.
We know how complex mass spectrometry analysis can be. From ionizing samples and fragmenting molecules to acceleration, there are several critical operations happening in these systems to ensure accurate detection results. Parker has the right solutions for the precise introduction and management of curtain, collision, and carrier gases. Whether you are looking for pressure or flow control components or a complete integrated subsystem, partner with us to reduce instrument size, eliminate leak points, and allow your engineering team to focus on their core technology.
Parker Precision Fluidics offers a range of cutting-edge solutions designed specifically for Flow Cytometry instruments. Our technology portfolio enables the creation of customized air-over-liquid systems, ensuring contactless operation while delivering exceptional precision and stability in controlling sheath fluid flow. Our expertise and commitment to innovation enable us to provide the highest level of quality and reliability in solutions for Flow Cytometry instruments. Partner with us to unlock the potential of precise control for your instruments, revolutionizing the way you conduct your research and analysis.
Miniature Analytical Proportional Valve
The VSO® LowPro GC features miniaturized internal components and a supercharged magnetic circuit resulting in a fast-responding valve. This new platform is tuned for analytical flow and pressure requirements leading to extreme control in low flow ranges. At 50% the size and weight of comparable valves, the VSO® LowPro GC also delivers improved leak rates, integrated filtration, low power, and heat generation to reduce your sample noise and improve signal detection capabilities
Digital Electronic Pressure Controller
The EPiC Digital Pressure Controller converts a variable input control signal into a controlled pneumatic output up to 150 PSI (10.3 bar). Used to control critical pressure and flow levels in applications that require extreme precision and quiet operation, the EPiC replaces manual regulators, needle valves, and bleed orifices.
Miniature Liquid Gradient Valve
The unique features of the Ultra Low Carryover Gradient Valve ensure high accuracy in gradient generation in quaternary HPLC designs. This is accomplished through a combination of quick response times and patented low volume well-swept fluidic design. This miniaturized valve enables the reduction of overall instrument size and decreases system dead volume. Exceptional long life and crystallization resistance ensures that the valve will last the life of the instrument
Mass Flow Controller
The Parker X-Flow™ is a new simplified mass flow controller for your instrument, lab, or process needs. X-Flow™ delivers fast, repeatable, and reliable high accuracy flow control through proven Constant Thermal By-Pass Mass Measurement Technology coupled with our most popular digital communication protocols. X-Flow™ is calibrated to your specific conditions and includes the Parker Tracking System that assists with your annual asset calibration needs delivering a new level of productivity, efficiency, and reliability.
We're excited to share that we've launched an innovative digital platform designed to feature our state-of-the-art technologies and solutions focused on the Analytical Chemistry market.
Our detailed datasheets contain comprehensive information about the specifications, features, and performance characteristics of each component or system. These datasheets are an essential resource to select the appropriate fluidic components for various applications.
Our white papers are intended to help you stay up-to-date with the latest developments in fluidic technology and gain a deeper understanding of the challenges and opportunities in the markets.
Our blogs can provide valuable information on our products and services. Check out articles on various fluid control solutions, ranging from miniature valves and pumps.