What Customers are Saying
"I will never go back to the PVC Cover again! Not only is [TOUGHJACKET] lighter and much easier to drag around but I have also noticed a longer service life...with both the 40k and the 55k." - Chris, UHP Manager, Coatings
"Parker ToughJacket assemblies have performed well on our hydrodemolition jobs, proving themselves to be a superior solution with a smaller OD and lighter weight making them easier to move around. The ToughJacket cover outperforms PVC significantly in abrasion protection and increasing service life." - Robert, Hydrodemolition
"Yes we like the TJ. It’s lighter, more flexible, and just all and all easier to move around. We think it’s a winner." - Manager, Hull Cleaning
Note: Our customers like sharing their customers experiences, but due to confidentiality, only first names or title and industry are being used to protect their privacy.
Built in abrasion resistance (12x more than PVC) eliminates the need for an additional PVC sleeve and lightens the hose by up to 16%.
Reduce friction drag and operator fatigue with Parker’s ultra high pressure TOUGHJACKET water blast hose. Designed as a compact, lightweight alternative to traditional water blast hoses, this lightweight, PVC-free hose features a compact O.D. that’s up to 25% smaller than PVC-covered hoses, creating an ergonomic advantage for operators.
Performance Values of the TOUGHJACKET Ultra High Performance Hose
Parflex is a solution partner for engineered polymer-based hose and tubing. We develop products that extend the life of our customers equipment, and where possible, increase safety for operators.
Parker Hannifin Parflex Division
N.A. | Ravenna, OH USA