TOUGHJACKET - Parflex Division | Parker US
Parker Image

TOUGHJACKET

Compact and flexible TOUGHJACKET thermoplastic hydraulic hoses from Parker Hannifin feature specially formulated polyurethane jackets for maximum abrasion resistance and dependable performance in large-scale, heavy-duty applications.

Unsurpassed Abrasion Resistance

Secure long lengths under pressure and super tough abrasion resistance in single-, twin-, and multi-line hydraulic solutions with the TOUGHJACKET series of heavy-duty, polyurethane-covered hydraulic hose.

Compact, Superior Abrasion Resistance

650x the abrasion resistance and durability of rubber hose per ISO 6945 testing.

TOUGHJACKET hydraulic hoses are designed to withstand the strains of large-scale, heavy-duty applications. They feature a special Parker-formulated polyurethane jacket to meet industry requirements for mega/super tough abrasion resistance. These compact and light-weight hoses also offer ultra-low length change under pressure and superior UV resistance.
 
Performance Values of TOUGHJACKET Hoses
• Superior abrasion resistance and extremely low coefficient of friction
• Compact Size: 2% - 5% smaller than comparable hoses
• Light Weight: 16% - 42% lighter than comparable hoses
• Excellent Flexibility: Proprietary design offers very low bend radius
• Consistent Long Lengths: Up to 750 feet continuous
• Low Length Change Under Pressure: 1% - 4% (563TJ +/- 1%)
• Fast Response: Increased throughput and safety

Most TOUGHJACKET fluid transfer hoses have operating temperatures ranging from -40°F (-40°C) to +250°F (121°C) except 594TJ, which operates up to +212°F (100°C).

• Petroleum base hydraulic fluids and lubricating oils within a temperature range -40°F (-40°C) to +250°F (121°C)
• Synthetic, synthetic blend, water, and water/oil emulsion hydraulic fluids limited to +185°F (+85°C)
• Water/glycol hydraulic fluids limited to +135°F (+57°C)

Parker Image

Parker Image

Constant Pressure: 563TJ Series

100R17 Hose is unmatched in long continuous lengths and offers the lowest length changed under pressure (+/-1%) in the industry.

Download Brochure

Designed for heavy-duty applications, the Parflex 563TJ TOUGHJACKET hose is a compact, light-weight 3,000 psi constant pressure hose rated from -40°F to +250°F. Ideal for boom or cable track applications where long lengths are required. This 100R17 hose delivers ultra-low length change under pressure and optimal performance for aerial lift, forklift, scissor lift and telehandler applications.

Parker Image

Constant Pressure: 594TJ Series

Get four-spiral wire hose performance in a high-tensile one- or two-wire braided 100R19 hose.

Download Brochure

Simplify installation and improve hydraulic performance with Parker 594TJ 100R19 hydraulic hoses. Covered with a polyurethane jacket, Parker’s 594TJ hydraulic hose features high-tensile one- or two-wire braided construction that delivers the performance of four-spiral wire hose. When bonded, this 4,000 psi constant working pressure hose delivers smooth operation and improved strength and stability. The Parker 594TJ is ideal for construction applications, especially telescoping boom applications requiring a durable and lightweight bonded assembly solution.

Parker Image

Variable Pressure: 560TJ Series

Parker's 560TJ TOUGHJACKET Hose is a 100R1AT compliant hose offering 650x the abrasion resistance of standard rubber hoses and is the optimal solution for large-scale, heavy duty applications, including construction equipment, material handling equipment and more.

Download Brochure

Up to 42% lighter weight than rubber 100R1AT hose, the compact size and light weight of Parker’s 560TJ TOUGHJACKET hose allows for easier routing, which reduces installation and change out times. This is particularly beneficial for skid steer applications where installations are limited in space. TOUGHJACKET hoses also feature a polyurethane hose cover for maximum abrasion resistance.

Parker Image

Variable Pressure: 590TJ Series

Four-wire strength in a two-wire construction delivers a tighter bend radius than traditional rubber hydraulic hoses.

Download Brochure

A compact, lightweight hydraulic hose with ultra-low length change under pressure, the Parflex 590TJ TOUGHJACKET hose handles temperatures from -40°F to +250°F and working pressures from 2,000 - 5,000 psi. Featuring a special polyurethane cover for maximum abrasion resistance, the 590TJ is an ideal solution for boom or cable track applications where long lengths are required.

Ultra High Pressure TOUGHJACKET Hose

Our Ultra High Pressure TOUGHJACKET Hose offers all the benefits of our standard hoses with additional performance benefits including:

  • Built-in Abrasion Resistance: Proprietary abrasion resistant cover eliminates the obstructive PVC cover
  • Light Weight: Up to 16% lighter than comparable hoses
  • ColorGard™ Technology: Provides early warning of hose wear abrasion issues
  • Compact O.D.: Reduces friction drag and operator fatigue
Parker Image

HYDRAULIC HOSES FOR LIFTS, LOADERS AND CRANES

Machine builders trust abrasion-resistant TOUGHJACKET™ thermoplastic hydraulic hoses to deliver ultra-low length change under pressure for over-the-sheave and boom applications like lifts, loaders, and cranes. The 563TJ hydraulic hose series offers the best change in length characteristics at +/-1%. This makes it an ideal solution for boom or cable track applications where long lengths are required, because abrasion and length change are the biggest contributors to hose failure.

Most hydraulic hoses shrink at least 2% in a constrained environment, which can be disastrous for the hose and cable tracks. SAE accepts a change in length of between +2% to -4%. This means a boom run with 100 feet of hose must accommodate an extra 4 feet of hose to account for shrinkage under pressure and prevent damage to the hose, fitting, or cable track.

Whether your hose application requires a single-line, twin-line, or multi-line configuration, the amazing TOUGHJACKET cover reduces maintenance downtime and delivers hours of uninterrupted performance.

Parker Image
Parker Image

Aerial Lifts / Scissor Lifts

Answering the need for high-performing nonconductive 100R17 hose that machine builders can depend on, Parker Parflex has been a major player in this market for decades.

Parker Image

Articulating Boom Lift / Knuckle Boom Lift

Light weight (up to 42% lighter weight than rubber 100R1AT hose) combined with long length capability, low length change under pressure, durability and flexibility are benefits for these booms.

Parker Image

Reach Stacker / Rough Terrain Forklifts / Telehandlers

The long lengths of TOUGHJACKET hydraulic hose combined with the Parker bonding process can reduce the cost and weight of booms by eliminating cable tracks.

Parker Image

Delimbers / Wheel Log Loaders

The three most important features for a hose in this market are abrasion resistance, abrasion resistance, and abrasion resistance. TOUGHJACKET is 650x better than rubber hose.

Parker Image

Bucket Lift Trucks

TOUGHJACKET 100R19 hydraulic hoses deliver superior flexibility in cold weather environments as well as excellent ozone and UV resistance.

Parker Image

Skid Steers

TOUGHJACKET’s compact size allows for easier routing which reduces installation and change out times. This is particularly beneficial for skid steer applications where installations are limited in space.

Parker Image

Truck Cranes

Light weight combined with long length capability, low length change under pressure, durability and flexibility are features of Parflex TOUGHJACKET 100R19 hose for crane lift applications.

Related Resources