Nycoil - Parflex Division | Parker US
Parker Image

Since its inception in 1958, Nycoil has recognized the importance of innovation. From the introduction of the original Self-Storing Air Hose over fifty years ago, Nycoil has established itself as a leader in the fluid power and industrial markets. 

Nycoil creates products that provide actual solutions to real problems. This can only be accomplished through constant communication with our customers, a thorough knowledge of application requirements and continual evaluation of existing products so that we can be assured of designing what the industry really wants and needs.

IMPORTANT NYCOIL UPDATE

Catalog 4640 has been replaced with the Legris Nycoil Catalog - CAT.3500LEG/NYC

Parker Image

Nycoil Product Offering

There are three thermoplastic tubing compounds used for the majority of pneumatic lines: Nylon, Polyethylene and Polyurethane. All three offer distinct advantages. Selecting the one that best fits a particular job should be done only after all of the application requirements are carefully considered.

For more information on selection, please refer to the catalog.

Polyethylene (LLDPE)

Nycoil polyethylene (LLDPE) has a much higher resistance to stress cracking as compared to other Polyethylene compounds. It is chemically inert, meaning it forms a good barrier against moisture, vapors and gases which minimizes the possibility of leaks or contamination. Where prolonged exposure to sunlight or ultraviolet (UV) light is a concern, black tubing is recommended for extended life.

Polyethylene Fractional Inch Tubing

Part

 Number 

Nominal
OD
Nominal
ID
Average Wall
Thickness
Maximum Working Pressure
73°F/23°C
Minimum Burst
Pressure
Minimum
Bend Radius
Weight Package
Quantity
COLOR
inch mm inch mm inch mm psi bar psi bar inch mm lbs/ft kg/mtr  NAT   BLK   BLU   GRN   ORG   RED   YEL 
6244_ 1/4 6.4 0.170 4.3 0.040 1.0 120 8.3 480 33.1 1 26 0.011 0.016 100 0 1 3 4 6 2 5
6444_ 500 0 1 3 - 6 2 5
6644_ 1000 0 1 - - - - -
6255_ 5/16 7.9 0.187 4.8 0.062 1.6 145 10.0 580 40.0 1-1/8 29 0.020 0.030 100 0 1 3 - - - -
6455_ 500 0 1 - - - - -
6266_ 3/8 9.5 0.250 6.4 0.062 1.6 125 8.6 500 34.5 1-1/4 32 0.025 0.037 100 0 1 3 - - 2 5
6466_ 500 0 1 3 - 6 2 5
6666_ 1000 0 1 - - - - -
6288_ 1/2 12.7 0.375 9.5 0.062 1.6 90 6.2 360 24.8 2-1/2 64 0.034 0.051 100 0 1 3 - - - -
6988_ 500 0 1 3 - - 2 -

 

Adding a Color Code Suffix to the part number is required. Additional package quanities and colors are avaiable upon request.

Contact Customer Service or consult Price List for availability.

Color Codes: Natural (0), BLK (1), BLU (3), GRA (7), GRN (4), ORG (6), RED (2), WHT (9), YEL (5)

Maximum Working Pressure (psi)

Polyethylene Tubing Maximum Working Pressure (psi)

Nylon

Nylon tubing is a popular choice for low pressure pneumatic applications because of its combination of flexibility and toughness. Nycoil uses a heat and light stabilized, very flexible compound that yields a quality tube.

Due to its physical properties, Nylon is the number one choice for reliable connections with all types of fittings. Nylon retains its performance integrity in elevated temperatures and generally, because of it’s higher pressure and temperature characteristics, Nylon will have a greater flow passage than composite tubing made from other material with the same outside diameter. These factors should never be overlooked when designing pneumatic circuits.

Nylon Fractional Inch Tubing

Part

Number

Nominal
OD
Nominal
ID
Average Wall
Thickness
Maximum Working Pressure
73°F/23°C
Minimum Burst
Pressure
Minimum
Bend Radius
Weight

Package

Quantity

COLOR
inch mm inch mm inch mm psi bar psi bar inch mm lbs/ft kg/mtr  NAT   BLK   BLU   GRN   RED   YEL 
6122_ 1/8 3.2 0.093 2.4 0.016 0.4 250 17.2 1000 68.9 1/2 13 0.003 0.004 100 0 1 3 - 2 -
6522_ 500 0 1 - - 2 -
6123_ 5/32 4.0 0.106 2.7 0.025 0.6 300 20.7 1200 82.7 1/2 13 0.005 0.007 100 0 1 3 4 2 5
6523_ 500 0 1 3 4 - -
6133_ 3/16 4.8 0.138 3.5 0.025 0.6 250 17.2 1000 68.9 5/8 16 0.006 0.009 100 0 1 - - - -
6144_ 1/4 6.4 0.180 4.6 0.035 0.9 250 17.2 1000 68.9 7/8 23 0.011 0.016 100 0 1 3 4 2 5
6544_ 500 0 1 3 - 2 -
6044_ 1000 0 1 - - 2 -
6147_ 1/4 6.4 0.170 4.3 0.040 1.0 310 21.4 1250 86.2 7/8 23 0.012 0.018 100 0 1 3 4 2 5
6547_ 500 0 1 3 - - -
6146_ 1/4 6.4 0.125 3.2 0.062 1.6 500 34.5 2000 137.9 1/2 13 0.017 0.025 100 0 1 - - - -
6546_ 500 0 1 - - - -
6155_ 5/16 7.9 0.233 5.9 0.040 1.0 250 17.2 1000 68.9 1-1/8 29 0.016 0.024 100 0 1 3 - 2 -
6555_ 500 0 1 3 - - -
6055_ 1000 - 1 - - - -
6166_ 3/8 9.5 0.275 7.0 0.050 1.3 250 17.2 1000 68.9 1-1/8 29 0.023 0.034 100 0 1 3 4 2 -
6566_ 500 0 1 3 - - 5
6188_ 1/2 12.7 0.375 9.5 0.062 1.6 250 17.2 1000 68.9 1-1/4 32 0.039 0.058 100 0 1 3 4 2 -
6888_ 500 0 1 - - - -

 

Adding a Color Code Suffix to the part number is required. Additional package quanities and colors are avaiable upon request.

Contact Customer Service or consult Price List for availability.

Color Codes: Natural (0), BLK (1), BLU (3), GRA (7), GRN (4), ORG (6), RED (2), WHT (9), YEL (5)

Maximum Working Pressure (psi)

Nylon Maximum Working Pressure (psi)

Nylon Metric Tubing

Part

Number

Nominal
OD
Nominal
ID
Average Wall
Thickness
Maximum Working Pressure
73°F/23°C
Minimum Burst
Pressure
Minimum
Bend Radius
Weight Package
Quantity
COLOR
mm inch mm inch mm inch bar psi bar psi mm inch kg/mtr lbs/ft  NAT   BLK   BLU   GRN   RED   YEL 
7104_ 4.0 0.157 2.7 0.106 0.65 0.026 26.0 377 104.0 1508 14 9/16 0.007 0.005 100 0 1 3 - - -
7404_ 500 0 1 3 - - -
7106_ 6.0 0.236 4.0 0.157 1.00 0.039 23.5 340 94.0 1363 22 7/8 0.016 0.011 100 0 1 3 4 2 5
7406_ 500 0 1 3 4 2 -
7108_ 8.0 0.315 6.0 0.236 1.00 0.039 17.0 246 68.0 986 29 1-1/8 0.024 0.016 100 0 1 3 4 2 5
7408_ 500 0 1 3 - 2 -
7708_ 1000 0 - - - - -
7111_ 10.0 0.394 8.0 0.315 1.00 0.039 12.5 181 50.0 725 34 1-5/16 0.030 0.020 100 0 1 3 - 2 -
7411_ 500 0 - 3 - - -
7109_ 12.0 0.472 10.0 0.394 1.00 0.039 11.0 159 44.0 638 45 1-3/4 0.036 0.024 100 0 1 3 - - -
7114_ 14.0 0.551 11.0 0.433 1.50 0.059 15.0 217 60.0 870 57 2-1/4 0.063 0.042 100 0 1 - - - -
7119_ 16.0 0.630 13.0 0.512 1.50 0.059 12.5 181 50.0 725 74 2-15/16 0.073 0.048 100 0 - - - - -

 

Adding a Color Code Suffix to the part number is required. Additional package quanities and colors are avaiable upon request.

Contact Customer Service or consult Price List for availability.

Color Codes: Natural (0), BLK (1), BLU (3), GRA (7), GRN (4), ORG (6), RED (2), WHT (9), YEL (5)

Maximum Working Pressure (bar)

Nylon Metric Maximum Working Pressure (bar)


Contact Nycoil

Can't find what you're looking for?

Contact us, and our customer service team will help you find what you need.

Tubing:

Phone: 330-296-2871

Email: NYC.Support@support.parker.com

 

Fittings, Adapters, Valves, and Accessories:

Phone: 269-692-6555

Email: FSC.Support@support.parker.com

Automation robotic arm installing vehicle door in the production line.

513316812