BLOG
In September 2011, WJTA established a color coding scheme using system operating pressures through its Recommended Practices for the Use of High-Pressure Water Jetting Equipment.
Polyflex Hose
Parker offers a large number of ultra high pressure hoses which are suitable for waterjetting applications. With working pressures up to 60,000 psi and a size range spanning 1/8” I.D. up to 1-1/4” I.D., customers have a wide range hose options.
Parflex is a solution partner for engineered polymer-based hose and tubing. We develop products that extend the life of our customers equipment, and where possible, increase safety for operators.
Parker Hannifin Parflex Division
N.A. | Ravenna, OH USA