Parflex SCR hoses lock-in the heating elements with an extruded sheath for added protection and long-lasting , uniform heat when heating and conveying DEF throughout the SCR system.
No one supplies more CNG hoses to replace stainless steel tubing on vehicles than Parflex. CNG. Parflex also offers LNG, Hydrogen and Electronic Cooling Hoses for the E-mobility market.
Time studies show that Parflex preformed harnesses and bundles for cab tilt lines, gear shifts, airbrake and diesel fuel applications can reduce installation times by 70%.
Parflex Nylon Diesel Fuel Tubing is heat and light stabilized, quality controlled and pressure tested for superior performance. Series PFT is compatible with JP-5 (MIL-DTL-5624) and JP-8 (MIL-DTL-83133).
2 Minute Video
With Electrically Heated SCR Hose Assemblies from Parker's Parflex Division, a cleaner exhaust system means a cleaner environment. See why this hose stands apart from the competition.
STEERING
Formed products allow for cleaner routings and repeatability during the manufacturing assembly process. They also diminish the chance for misalignment issues and part numbers and thread joints are reduced, or eliminated, which reduces the weight of your assembly.
BATTERY COOLING
For the E-mobility market, Parflex introduced battery coolant hoses to ensure electric buses realize the advantage of light weight hoses and quicker installations.
Military
Parflex engineers focus on creating hoses that are lightweight and extremely reliable. On a recent military application, thermoplastic hose assemblies from Parflex reduced weight by 27.5 pounds (39% reduction). Hoses are built to perform in the high desert temperatures as well as, the freezing temperatures of winter.
Read our blogs to learn more about our fleet products.
TUBING
These tools show an overview of the actual application with Parflex products highlighted in the area of use. They also include products from other Parker divisions, making it easy to view the products Parker has for the overall system.
Find obsolete part number replacements or competitor internachanges. Enter partial or exact cross reference part numbers.
Parflex is a solution partner for engineered polymer-based hose and tubing. We develop products that extend the life of our customers equipment, and where possible, increase safety for operators.
Parker Hannifin Parflex Division
N.A. | Ravenna, OH USA
Parflex is a solution partner for engineered polymer-based hose and tubing. We develop products that extend the life of our customers equipment, and where possible, increase safety for operators.
Parker Hannifin Parflex Division
N.A. | Ravenna, OH USA