Semiconductor & Electronics - Parflex Division | Parker US
semiconductor hose, nomex hose, semiconductor wafer

Featured Product

Responding to the demands of the semiconductor market, Parflex engineers have released high temperature PTFE 979BXT hose with nomex braid. This smoothbore hose delivers a bend radius that 60% tighter than other hoses, making it quicker to route through tight spaces without kinking.

Featured Tubing

High Purity PFA

Parker’s High Purity PFA Tubing is widely used in the semiconductor industry. Testing has proven that a high purity PFA tube is able to withstand corrosive surfactants for longer periods of time than standard fluoropolymer tubing. 

  • Excellent chemical compatibility
  • Zero particle entrapment & contamination
  • Best purity
  • Withstands corrosive surfactants for longer periods of time
  • Highest molecular weight available
  • Lowest levels of extractables
  • No process contamination
high purity pfa tubing, semiconductor tubing, chemical resistant tubing

High Temp Solutions

Fluoropolymer Heat Shrink & Tubing

For electrical insulation applications, Parflex offers heat shrinkable tubing in many shrink ratio's, smooth bore tubing in a wide range of colors and PTFE convoluted tubing for bundling and harnesses.

tubing for adhesives, high purity tubing for semiconductor

Catalog 4660

 

Parflex products circle the globe. Thermoplastic hose, PTFE hose, plastic tubing and fluoropolymer tubing.

spiral wrap on electrical panels

Contact Parflex

 

Parflex is a solution partner for engineered polymer-based hose and tubing. We develop products that extend the life of our customers equipment, and where possible, increase safety for operators.

Parker Hannifin Parflex Division
N.A. | Ravenna, OH USA