Industrial & Chemical Processing - Parflex Division | Parker US
chemical processing hose, chemical processing tubing

Parflex Division

Parflex has a hose or tube to handle almost all chemicals. From chemical dispensing to bottled gases and transfer sampling lines, PTFE hose and tubing. makes it possible to transfer aggressive chemicals. Our hoses are unmatched by rubber alternatives for chemicals and corrosive applications.

HOSE

PTFE Hose Overview

PTFE hose assemblies feature unmatched chemical resistance and a non-stick surface that facilitates flow and eliminates media buildups. These hose assemblies are available in long, continuous lengths and Parflex offers them in natural, non-conductive, with jackets for operator protection and in high pressure designs as high as 5,500 psi.

 

PTFE Hose Options

chemical processing hose, ptfe hose
teal filler

Catalog 4660

 

Parflex products circle the globe. Thermoplastic hose, PTFE hose, plastic tubing and fluoropolymer tubing.

flare seal ptfe hose

Contact Parflex

 

Parflex is a solution partner for engineered polymer-based hose and tubing. We develop products that extend the life of our customers equipment, and where possible, increase safety for operators.

Parker Hannifin Parflex Division
N.A. | Ravenna, OH USA