Carwash Hose and Tubing - Parflex Division | Parker US
thermoplastic hose and tubing for the car wash

Parflex Division

Parker Parflex hose and tubing for carwash and truckwash application areas include prewash and soak, tire scrubbers, brushes, chemical/wax sprayers, mitters, conveyors, and the control room.

Thermoplastic Hose

Built to resist permeation from soaps, waxes and chemicals used in car care. The fiber reinforcement provides excellent flex-life fatigue and will not corrode if exposed (no rust). Available twinline hose limits abrasion and tangling. Car wash applications include conveyors, sprayers, tire scrubbers, brushes, mitters and dryers.

thermoplastic hose, car wash hose, hydraulic hose

Thermoplastic Tubing

Using Parflex thermoplastic tubing in the car wash allows for one product to be used in multiple applications, thus reducing scrap and inventory. All of these tubes are flexible and have good chemical resistance, with some performing better than others in particular applications. Applications include pre-wash, soak, control rooms, chemical sprayers, wax sprayers.

thermoplastic tubing, car wash tubing

Contact Parflex

 

Parflex is a solution partner for engineered polymer-based hose and tubing. We develop products that extend the life of our customers equipment, and where possible, increase safety for operators.

Parker Hannifin Parflex Division
N.A. | Ravenna, OH USA