OES 5780 Brochure
Meeting the aerospace industry's need for -65°F sealing, VX065-75 excels in extreme low temperatures at high altitudes and during engine startups. As the only AMS 7410 QPL listed material, it offers superior compression set resistance, significantly extending seal life in low-temperature fuel applications, outperforming traditional fluorosilicone. VX065-75 is the ideal choice for extended life and enhanced low-temperature performance.
On-Demand Tech Webinar
This webinar delves into the intricate dynamics between SAFs and rubber seals. We will explore the influence of SAFs on the compatibility and longevity of rubber seals, and the impact of SAF-induced changes in operating conditions on sealing solutions to maintain aircraft reliability and safety.
VX065-75
Parker O-Ring & Engineered Seals Division is a globally recognized QPL manufacturer and supplier of MIL-Spec and AMS seals. Our vast range of materials serve applications in all areas of the aerospace industry.
Parker has materials to fill FKM supply chain gaps, offering advanced low-temperature performance and superior chemical resistance with compounds like VX065-75 and VX365-75. These materials ensure reliable sealing solutions for various critical applications.
VX065 offers superior fuel compatibility, high-temperature performance, and resilience down to -65°F, meeting all critical aircraft fuel system requirements without compromise.Learn more in this case study.
Why Parker's VX065 is the Future of Elastomeric Materials in Aerospace
As inquiries about AMS7254 compliance grow, Parker's Engineering team reveals a surprising truth: no elastomeric materials currently meet this specification. In response, they present VX065, a cutting-edge solution designed to exc
Factors That Affect Seal Longevity
Learn how temperature, fluid exposure, and material selection can impact seal performance and discover strategies for risk management and maintenance to enhance seal reliability in our latest blog.
Parker provides innovative solutions to resolve customer's unique, critical challenges. Find out how our engineers designed a game-changing in flight sealing application challenge.
From O-Rings to Press-In-Place Seals
When it comes to sealing solutions, one size does not fit all. The right seal can make all the difference in performance and longevity, but with so many options to consider, how do you choose? Explore our blog to learn about the d
Weight Loss of Compounds in a Vacuum
Understanding outgassing is crucial when selecting seal materials for sensitive applications like optics and electronics. This blog explores what outgassing is, its impact on performance, and highlights the importance of choosing
Aerospace | Deep Space Exploration | Oil & Gas
Innovative FKM materials that bridge the gap by offering outstanding low-temperature performance while maintaining exceptional compression set resistance. This breakthrough enables seals to thrive in extreme cold environments, delivering reliable sealing solutions where others fall short.
Aerospace | Deep Space Exploration | Oil & Gas
Seals used in the aerospace and oil & gas markets are being pushed to perform in extreme temperatures and pressures never seen before. This webinar is designed to cover innovative elastomers in extremely low temperatures never offered before in the seal industry, including space environments. It als
Aerospace
Discover the extreme temperature resistant sealing technology offered by Parker. This webinar goes into detail on the newest offerings, expanding temperature capabilities specifically with FKM and FFKM elastomers. Metal seals are also discussed in this recording.