RECOMMENDED MARKETS: SEMICONDUCTOR
Recommended for low closure force and plasma resistant applications.
Temperature range: 5 to 527°F
Durometer: 75
Color: Black
RECOMMENDED MARKETS: CPI, LIFE SCIENCES, OIL & GAS AND SEMICONDUCTOR
Recommended for applications requiring a general purpose, broad chemical resistance, FDA, or USP Class VI material.
RECOMMENDED MARKETS: SEMICONDUCTOR
Recommended for applications needing plasma resistance,
RECOMMENDED MARKETS: CPI AND OIL & GAS
Recommended for applications needing broad chemical resistance, steam resistance, amine/base resistance, or requiring USP Class VI or ISO 23936-2 compliance.
RECOMMENDED MARKETS: CPI, AND OIL & GAS
Recommended for applications needing broad chemical resistance.
RECOMMENDED MARKETS: AEROSPACE
Recommended for applications requiring AMS 7257 or FDA approval.
RECOMMENDED MARKETS: CPI AND OIL & GAS
Recommended for applications requiring low temperature or are ISO 23936-2 RGD & H2S or NACE TM0187 H2S compliant.
RECOMMENDED MARKETS: CPI AND OIL & GAS
Recommended for applications requiring steam resistance, amine/base resistance, or ISO 23936-2 RGD & H2S compliance.
RECOMMENDED MARKETS: SEMICONDUCTOR
Recommended for applications requiring plasma resistance and/or low stiction.
WEBINARS & TECH TALKS
Cleanliness and seal performance are critical requirements to ensure maximimum chip output and decreased down time in the semiconductor market . Parker supports the industry by continuously developing next generation compounds that are designed to improve MTBF and COO.