These seals are critical to protect internal components and electronics from outside debris. OES can provide custom designed low closure force seals to meet the toughest of environments with or without grooves.
Options: Extruded & Spliced Seals, O-Rings, and Continuously Molded Seals
Typically, Life Science devices are small. Parker can provide small precision seals to meet the tightest of tolerances. Have these seals made in our internally lubed epdms to remove any friction issues.
Options: O-Rings, Lathe Cuts, Molded Shapes
Drug delivery devices could have multiple ports or tubing. O-rings are a great option but may cause insertion force issues. O-rings also do not retain into a groove making it difficult to manufacture. A custom designed and molded shape can help alleviate the insertion force.
Options: Molded Shapes & O-Rings
Parker offers a comprehensive range of EPDM, FKM, and silicone O-rings, each designed to meet diverse application needs while complying with FDA, USP <87>, and USP Class VI standards. These certified compounds ensure exceptional performance and reliability in life science applications.
Parker ULTRA FFKM perfluoroelastomer materials offer unmatched performance for life sciences and medical applications. These advanced seals provide exceptional chemical resistance and thermal stability, withstanding temperatures up to 608°F (320°C).
Parker's precision cut gaskets provide design flexibility and wide sealing surface for many static applications. Our rectangular geometries enable customers to easily customize seal dimensions to fit their application specific grooves.
Diamond seals provide robust sealing capabilities, ensuring leak-proof performance in critical environments. Their distinctive profile provides excellent retention, compression and resilience, making them ideal for use in medical devices, diagnostic equipment, and fluid management systems.
Extruded and spliced custom profile seals provide advanced sealing solutions featuring a range of specialized profiles, including hollow O-rings, keyhole seals, jigsaw seals, and hexapod seals, these products ensure optimal performance and reliability.
Custom molded seals offer precision and reliability for the demanding needs of life science and medical equipment. Whether for diagnostic tools, drug delivery systems, or surgical instruments, custom molded rubber seals provide unmatched durability, reliability, and efficiency, making them critical
OES 7008
Learn more about Parker's USP Class VI, USP <87>, and ISO 10993 compliant elasatomer material formulations and recommended sealing solutions for specific applications in our latest brochure.
ORD 5737: O-Ring Materials
To meet the crucial sealing demands of the life sciences industry, Parker offers a broad selection of specialty elastomers. Choosing the right material is vital to safeguard patient health, prompting the FDA to establish a standard (21 CFR 177.2600) that specifies the acceptable rubber compound ingredients and extractibles based on their toxicity and carcinogenicity. Typically, for patient-contact applications, a material that meets US Pharmacopeia (USP) Class VI and/or ISO 10993/3 is required.
Watch our replay of the USP Class VI, internally lubricated EPDM E1244 providing low friction in your medical applications.
Life Sciences
Drug delivery devices such as inhalers, wearable devices, infusion pumps, and naslal delivery products require seals to keep devices working properly and safely. Watch our on-demand webinar to discover the sealing solutions and quality materials Parker provides to meet your testing and certifications requirements.
Parker is setting new standards in wearable drug delivery devices with their cutting-edge, internally lubricated compounds. By overcoming significant design and friction challenges, these innovative seals deliver consistent, low-friction performance without the need for external lubrication. Explore how Parker's advanced sealing technology seamlessly integrates into life-critical applications in this success story.