Parker’s Base Resistant Fluorocarbon (BRE-FKM) compounds, VP309-80 and VP316-90, provide exceptional resistance to hydrocarbons, acids, and solvents while maintaining excellent low-temperature flexibility, outperforming AFLAS™ at a competitive price point.
Parker O-Ring & Engineered Seals Division is a leading manufacturer of packing elements for drilling and completion applications. We utilize Finite Element Analysis (FEA) and extensive material and functional testing to provide you with robust elements for your specific application.
Parker's Bonded Piston Seal is a one-piece design engineered to ease assembly and promote long service life in oil & gas industry applicatons. The integral,l one-peice construction reduces the normal tight tolerances required in machined piston designs, while providing superior inner and outer seal
Precision Machined Solutions for Well Completion Systems
Fracking, or hydraulic fracturing, is enabling the oil and gas industry to expand production to reserves that were previously unreachable. Parker’s packer element technology is making that transition possible in a safe and efficient way. The packer element systems are developed to function in both o
The Unique Degradation Process of Parker's ZP203 and ZP204 in Hydraulic Fracturing Operations
Enhancing your Oilfield well completions results in a reduction of drill time, a safer work environment and cost savings for the operator. Discover degradable elastomer sealing technology offered by Parker.