Hollow Profiles - O-Ring & Engineered Seals Division | Parker US

Hollow Profiles

Hollow profiles are much like an O-ring in the design when thinking about the Volume Fill and the Stretch.  Unlike an O-ring, they can be compressed from 15 up to 50%, which means a hollow profile has a much greater ability to compensate for high hardware tolerances. A solid O-ring can only be compressed about 25%, and perhaps up to 32% in the case of small cross sections at a maximum material condition. In a Hollow Profile, the hollow core allows for greater hardware compression, without risking rupture to the seal material.

Hollow profiles can be designed to match an existing O-ring size or made to be a custom sizes as a way to correct any other less than ideal sealing issues. The Hollow O is the most popular however the options are unlimited, including an Omego profile, a D profile, the P profile and more.  

 

Typical applications of Hollow O products include enclosure applications and static applications that require environmental sealing.


Material Availability

  • Parker Hollow O products are available in a broad range of materials (silicone, nitrile, EPDM / EPR, HNBR, fluorosilicone, FKM and FFKM)
  •  Specialty approved materials include UL 94 V-0, UL 157, UL 497, NSF Standard 61, USP Class VI, FDA White List, and a variety of ASTM, MIL, and SAE certified materials
Hollow Profiles

Questions? Send us a message and let us know how we can help!