PTFE O-Ring Coating - O-Ring & Engineered Seals Division | Parker US

PTFE O-Ring Coatings

Colored coatings such as PTFE (polytetrafluoroethylene) offer a vibrant palette with which to differentiate one black O-ring from another. The colored coatings are thin, non-permanent and dry to touch. In addition to adding visibility to the seal, both coatings have the friction reducing benefits for easing installation challenges.

To see a full list of advantages of PTFE Coatings, click here.

PTFE O-Rings

Various Colors

Questions? Send us a message and let us know how we can help!