Take the guesswork out of seal design and material selection with our new Mobile inPHorm O-ring Calculator. Utilize our software to guide you through the design and selection of an O-ring and corresponding seal gland. Parker’s calculator not only addresses standard O-ring sizes, but allows the you to custom design O-ring glands and seals specifically for your application.
• O-ring calculations expanded for custom O-ring results
• Calculations support crush and dovetail design evaluation
• Fluid compatibility supports up to 5 blends at a time
• User flexibility to adjust hardware dimensions
• Design analysis includes psi and back-up ring suggestions
• Material listing offered by certifications
• Material test reports can be viewed and e-mailed
• Metric or English units
• A complete design analysis is offered via e-mail
• Web-based so you are always using the latest version, no updates required