Fluorocarbon - O-Ring & Engineered Seals Division | Parker US

Material Selection Guide


FLUOROCARBON (FKM)


Fluorocarbon (FKM) has excellent resistance to high temperatures, ozone, oxygen, mineral oil, synthetic hydraulic fluids, fuels, aromatics and many organic solvents and chemicals. Low temperature resistance is normally not favorable and for static applications is limited to approximately -26°C (-15°F) although certain compounds are suitable down to -54°C (-65°F). Under dynamic conditions, the lowest service temperature is between -15°C and -18°C (5°F and 0°F).

Gas permeability is very low and similar to that of butyl rubber. Special FKM compounds exhibit an improved resistance to acids and fuels.

Heat resistance:

  • Up to 204°C (400°F) and higher temperatures with shorter life expectancy

Cold flexibility:

  • Down to -26°C (-15°F) (some to -54°C / -65°F)

Chemical resistance:

  • Mineral oil and grease, ASTM oil No. 1, and IRM 902 and IRM 903 oils
  • Non-flammable hydraulic fluids (HFD)
  • Silicone oil and grease
  • Mineral and vegetable oil and grease
  • Aliphatic hydrocarbons (butane, propane, natural gas)
  • Aromatic hydrocarbons (benzene, toluene)
  • Chlorinated hydrocarbons (trichloroethylene and carbon tetrachloride)
  • Gasoline (including high alcohol content)
  • High vacuum
  • Very good ozone, weather and aging resistance

Not compatible with:

  • Glycol based brake fluids
  • Ammonia gas, amines, alkalis
  • Superheated steam
  • Low molecular weight organic acids (formic and acetic acids)