Many O-ring failures can be directly attributed to improper installation. In spite of its simple appearance, the O-ring is a precision device requiring care during installation. Leakage will often be instantaneous. Installation damage is generally evidenced by a clean line in the seal, often in a pattern consistent with the hardware.
Some of the more frequent causes of O-ring failure due to careless handling are: