Extrusion and Nibbling - O-Ring & Engineered Seals Division | Parker US

Failure Modes


EXTRUSION AND NIBBLING


Extrusion and nibbling of the O-ring is a primary cause of seal failure in dynamic applications such as hydraulic rod and piston seals. This form of failure may also be found from time to time in static applications subject to high pressure pulsing which causes the clearance gap of the mating flanges to open and close, trapping the O-ring between the mating surfaces.

Many factors can contribute to extrusion or nibbling, including:

  • Excessive clearances between the piston and bore.
  • High pressure (in excess of system design or high pressure excursions).
  • O-ring material too soft.
  • Degradation (swelling, softening, shrinking, cracking, etc.) of O-ring material by system fluid.
  • Irregular clearance gaps caused by eccentricity.
  • Increase in clearance gaps due to excessive system pressure.
  • Improper machining of O-ring gland (sharp edges).
  • Improper size (too large) O-ring installed causing excessive filling of groove.

Prevention and correction to the causes of extrusion or nibbling are:

  1. Decrease clearance by reducing machining tolerances.
  2. Use back-up with the O-ring, or replace with a D-ring or Double Chamfered Precision Cut seal.  
  3. Check O-ring material compatibility with system fluid.
  4. Increase rigidity of metal components.
  5. Replace current O-ring with a harder O-ring.
  6. Break sharp edges of gland to a minimum radius 0.005 inches.
  7. Insure installation of proper size O-rings.