Chemical Processing - O-Ring & Engineered Seals Division | Parker US
chemical processing line with empty vials

Parker has developed a wide range of specialty elastomers to satisfy the unique sealing needs for life sciences, including materials compliant to FDA and USP Class VI standards.

abstract chemical processing image with DNA

Review our ORD 5712 Material Offering Guide

Elastomers which are compounded for exposure to radiation must satisfy stringent quality and material qualification tests. In addition to resisting radiation in a nuclear plant for example, the elastomer also must be compatible with the contact medium under the working environment (temperature, pressure, etc). Parker develops innovative elastomers to address critical environments such as this to keep your facility running and employees safe.

Not sure which solution you need? Talk with one of our experts.