Aerospace - O-Ring & Engineered Seals Division | Parker US
Parker Image

Parker O-Ring & Engineered Seals Division is a globally recognized QPL manufacturer and supplier of MIL-Spec and AMS seals. Our vast range of materials serve applications in all areas of the aerospace industry. 

Typical applications include gas turbine engines, hydraulic systems, fuel systems, braking and landing gear systems, and even the space shuttle's solid rocket boosters; aerospace companies around the world rely on O-rings compounded and manufactured by Parker O-Ring Division. 

All of our aerospace manufacturing facilities are TS 16949, QS9001, and AS9100 certified. World Class manufacturing and quality control systems ensure that our products meet all your specification requirement

Landing Page

VX065-75 Extreme Low Temperature FKM

VX065-75 meets the aerospace industry's need for -65°F sealing, excelling at high altitudes and during engine startups. As the only AMS7410 QPL listed material, it offers superior compression set resistance, significantly extending seal life in low-temperature fuel applications. VX065-75 is the ideal choice for extended life and enhanced low-temperature performance.

Parker Image

Extreme Environment Sealing

FFKM Sealing Solutions for Critical Environments

To meet the crucial sealing demands of the life sciences industry, Parker offers a broad selection of specialty elastomers. Choosing the right material is vital to safeguard patient health, prompting the FDA to establish a standard (21 CFR 177.2600) that specifies the acceptable rubber compound ingredients and extractibles based on their toxicity and carcinogenicity. Typically, for patient-contact applications, a material that meets US Pharmacopeia (USP) Class VI and/or ISO 10993/3 is required. 

Drug Delivery Sealing Solutions

On-Demand Tech Webinar

Navigating Critical Sealing Solutions in SAFs

This webinar delves into the intricate dynamics between SAFs and rubber seals. We will explore the influence of SAFs on the compatibility and longevity of rubber seals, and the impact of SAF-induced changes in operating conditions on sealing solutions to maintain aircraft reliability and safety.

Drug Delivery Sealing Solutions

Not sure which solution you need? Talk with one of our experts.