Fluidlastic™ or Viscous Cab Mounts - Noise, Vibration & Harshness Division | Parker US
Parker Image

Our design experience along with our test and analytical capability makes us a leader in fluid mount technology. Fluidlastic™ Cab Mounts combine elastomeric and viscous fluid damping technology to reduce cab noise and vibration levels measurably better than conventional rubber mounts. Fluidlastic Mounts provide greater versatility because the mounts can be tuned to precisely match application requirements. Our customers have experienced lower noise, vibration and stresses in the cab, and reduced costs associated with elimination of reinforcing materials and welding points on the cab.

Fluidlastic™ Cab Mounts

Fluidlastic cab mounts combine elastomeric and viscous fluid damping technology. The rubber mounts encapsulate the fluid, which flows through a variety of ports and orifices depending upon the dynamic characteristics needed. The mounts can be tuned to precisely match application requirements, resulting in lower noise, vibration and stresses in the cab. The technology performs as three mounts in one, depending upon the frequency and amplitude of the excitation. First, the mount is a spring providing basic load and motion capability to the system. Second, it’s a damper providing restricted motion at or near resonant conditions. And third, it’s a tuned absorber providing superior isolation at a specific frequency.

Parker Image

Operates in a Wide Range of Temperatures

Measurably better than conventional mounts, Fluidlastic mounts reduce vibration and decrease noise levels 5 to 10 dB(A). They are effective in temperatures ranging from -40ºC to +80ºC (or -40ºF to 176ºF). They reduce reaction loads on the cab, lowering cab stress by as much as 50 percent. The mounts are cost-effective: they decrease costs associated with extra reinforcing materials and welding points on the cab while eliminating cabin breakage incidence caused by rough terrain.

Parker Image

Talk with Our Experts to Discover More

Reach out to our experts for personalized assistance! Not sure what information you need?  No worries, simply contact us to connect with our knowledgeable team!

Parker Image