Parker Image

The most common use of military helicopters is transport of troops, but transport helicopters can be modified or converted to perform other missions such as combat search and rescue (CSAR), medical evacuation (MEDEVAC), airborne command post, or even armed with weapons for attacking ground targets.

System and component programs pedigree

  • Boeing AH-64
  • Sikorsky CH-53, UH-60/SH-60
  • Bell UH/AH-1
  • Bell/Boeing V-22
  • Westland WAH-64
Parker Image

Applications

  • Rudder systems
  • Flap systems
  • Aileron systems
  • Elevator systems
  • Slat systems
  • Speed brake systems
  • Stability augmentation systems
  • Weapons bay door and other mechanical drive systems
Parker Image
Parker Image

Parker News

As a prime contractor, Parker provides supply chain, engineering and field service support of the UH-60 Blackhawk hydraulic pumps and flight control actuation.