Metal Seat Relief Valve
Parker Autoclave relief valves provide reliable venting of gases or liquids for set pressures from 1,500 psi (103 bar) to 75,000 psi (5171 bar). These precision valves are designed for pressure gas systems, cryogenic systems, petrochemical applications and other special systems.
PRODUCT INFORMATION
LITERATURE
CAD DRAWING
VIDEOS
________________________________
Soft Seat Relief Valves
Parker Autoclave Engineers relief valves provide reliable venting of gases for set pressures from 1,500 psi (103 bar) to 20,000 psi (1378 bar). The soft seat design provides bubble tight sealing, repeatable pop-off, and re-seat. These precision valves are designed for pressure gas systems, where zero leakage is critical.
PRODUCT INFORMATION
________________________________
8325 Hessinger Drive
Erie, PA 16509
Tel: 814.860.5700
1005 A Cleaner Way
Huntsville, AL 35805
Tel: 256.881.2040