1/4", 3/8", 1/2" & 1" to 20,000 psi (1379 bar)
Parker Autoclave's 2B Series ball valves have been designed to provide superior quality for maximum performance within a variety of valve styles, sizes, and process connections. These ball valves feature an integral one-piece trunnion mounted ball and stem that eliminates the shear failure common to two-piece designs.
PRODUCT INFORMATION
LITERATURE
CAD DRAWING
VIDEOS
________________________________
3/16", 3/8", 1/2" to 20,000 psi (1379 bar)
Parker Autoclave's 3B Series ball valves have been designed to provide superior quality for maximum performance within a variety of valve styles, sizes, and process connections. These 3 way ball valves feature an integral one-piece trunnion mounted ball and stem that eliminates the shear failure common to two-piece designs.
PRODUCT INFORMATION
LITERATURE
CAD DRAWING
VIDEOS
________________________________
3/8" to 10,000 psi (690 bar)
Parker Autoclave's 4B Series ball valves have been designed to provide superior quality for maximum performance within a variety of valve styles, sizes, and process connections. Some of the more unique design innovations include an integral one-piece trunnion mounted style ball and stem that eliminates
the shear failure common in two piece designs, re-torqueable seat glands that result in longer seat life, and a low friction stem seal that reduces actuation torque and enhances cycle life.
PRODUCT INFORMATION
LITERATURE
CAD DRAWING
VIDEOS
________________________________
3/8" to 15,000 psi (1034 bar)
Parker Autoclave's 6DB Series high pressure double block and bleed ball valve is capable of operating to15,000 psi (1034 bar) and is available various connections. Standard ball valves are furnished in 316 SS with specials materials available.
PRODUCT INFORMATION
LITERATURE
CAD DRAWING
VIDEOS
________________________________
3/16", 1/4", 3/8", 1/2", & 1" to 20,000 psi (1379 bar)
Parker Autoclave's high pressure subsea ball valves are capable of operating to 20,000 psi (1379 bar) and depths of 12,500 feet (3810 meters), in sizes 3/16", 1/4", 3/8", and 1/2". Standard ball valves are furnished in 316 SS with specials materials available.
PRODUCT INFORMATION
LITERATURE
CAD DRAWING
VIDEOS
________________________________
Air and Electric operators
Parker Autoclave Engineers ball valve actuators can be supplied with a variety of features and options. Operators are supplied either pneumatic or electric actuated. Pneumatic and electric operators can be supplied with a variety of features and options. Operators are sized for each valve series to provide reliable and trouble free operation.
________________________________
Parker Autoclave Engineers
Optional items available and connection details
Parker Autoclave Engineers ball valves can be supplied with a number of options
to meet you requirements. Options consists of different materials, seal material,
high temperature seals, and more. Details include connection drawing dimensions.
________________________________
8325 Hessinger Drive
Erie, PA 16509
Tel: 814.860.5700
1005 A Cleaner Way
Huntsville, AL 35805
Tel: 256.881.2040