Adapters/Couplings
Male-to-Female Adapters join female connections with other size tubing or pipe.
Parker Autoclave Engineers has designed and built premium quality valves, fittings and tubing. Parker Autoclave's male to female adapters are designed to adapt a female connection to another size and or type of connection without the need for additional couplings.
PRODUCT INFORMATION
LITERATURE
CAD DRAWING
VIDEOS
________________________________
Adapters/Couplings
Couplings and reducer coupling adapters.
Parker Autoclave Engineers has designed and built premium quality valves, fittings and tubing. Parker Autoclave's couplings and reducer/adapter couplings provide female to female connection standard Parker Autoclave tubing or pipe.
________________________________
Adapters/Couplings
Male-to-Male Adapters join two Female Connections
Parker Autoclave Engineers has designed and built premium quality valves, fittings and tubing. Parker Autoclave's male to male adapters are designed to join two female connection directly, or another size and/or type female connection.
PRODUCT INFORMATION
LITERATURE
CAD DRAWING
VIDEOS
________________________________
Adapters/Couplings
Male-to-Male Adapters join female connections with other size tubing or pipe.
Parker Autoclave Engineers male to male QSS (Quick Set System) Adapters are designed to join two female connection directly, or another size and/or type female connection.
PRODUCT INFORMATION
LITERATURE
CAD DRAWING
VIDEOS
________________________________
Adapters/Couplings
Male-to-Female Adapters join female connections with other size tubing or pipe.
Parker Autoclave's male to female adapters are designed to adapt a female connection to another size and or type of connection without the need for additional couplings.
PRODUCT INFORMATION
LITERATURE
CAD DRAWING
VIDEOS
________________________________
Adapters/Couplings
Male to Male JIC Adapters have one end machined with a 37° flare design
Parker Autoclave's male to male JIC adapters are designed to join two female connection directly, or another size and/or type female connection.
PRODUCT INFORMATION
LITERATURE
CAD DRAWING
VIDEOS
________________________________
Adapters/Couplings
Male-to-Female Adapters join female connections with other size tubing or pipe.
Parker Autoclave Engineers male to female adapters are designed to adapt a female connection to another size and or type of connection without the need for additional couplings.
PRODUCT INFORMATION
LITERATURE
CAD DRAWING
VIDEOS
________________________________
Adapters/Couplings
O-ring Face Seal Adapter for Easy Removal
Parker Autoclave's EZ-Union adapters are designed to provide a fast and simple way to install or remove components from a pressure system. The face seal O-ring design provides a positive seal with easy and reliable operation. EZ-Union adapter can be provided with any standard or special connection combination.
PRODUCT INFORMATION
LITERATURE
CAD DRAWING
VIDEOS
________________________________
Adapters/Couplings
Female-to-Male Adapters for Butt-Welding to Tube or Pipe
Parker Autoclave's Butt Weld adapters are available in a number of configurations. Butt Weld adapters are typically use by welding one end to a tube or pipe while providing a standard or special connection on the other.
PRODUCT INFORMATION
LITERATURE
CAD DRAWING
VIDEOS
________________________________
Adapters/Couplings
Female-to-Male for Welding to Tubing Headers
Parker Autoclave Engineers Header Couplings are available in a number of configurations. Header Couplings are typically use by welding to the side of a tube or pipe providing a standard or special connection for connection.
PRODUCT INFORMATION
LITERATURE
CAD DRAWING
VIDEOS
________________________________
Adapters/Couplings
Low, medium, high pressure bulkhead adapters
Parker Autoclave's Bulkhead adapters are available in a number of configurations. Bulkhead adapters are used to connect tubing or piping of different sizes and configurations through a panel. Sizes: 1/4". 3/8", 9/16", 3/4" and 1".
PRODUCT INFORMATION
LITERATURE
CAD DRAWING
VIDEOS
________________________________
Adapters/Couplings
Adapters and Couplings
Autoclave's male to female adapters are designed to adapt a female connection to another size and or type of connection without the need for additional couplings. Sizes: 1/4". 3/8", 9/16", 3/4" and 1".
PRODUCT INFORMATION
LITERATURE
CAD DRAWING
VIDEOS
________________________________
Adapters/Couplings
sizes are 1/8",1/4", 5/16", 3/8", 1/2", 9/16", 3/4", and 1"
Parker Autoclave's Tube caps are designed to cap or terminate the ends of tubing.
PRODUCT INFORMATION
LITERATURE
CAD DRAWING
VIDEOS
________________________________
Adapters/Couplings
Gauge Connectors Adapters, sizes 1/4" and 9/16"
Parker Autoclave Engineers gauge connectors are used to connect pressure lines to pressure gauges.
PRODUCT INFORMATION
LITERATURE
CAD DRAWING
VIDEOS
________________________________
8325 Hessinger Drive
Erie, PA 16509
Tel: 814.860.5700
1005 A Cleaner Way
Huntsville, AL 35805
Tel: 256.881.2040