Accessories
Pencil Style Thermocouples to 15,000 psi (1035 bar)
Parker Autoclave Engineers provides pencil style thermocouples for pressures to 15,000 psi (1034 bar). Available in type J or K elements our lower pressure pencil style is used with our Speed Bite compression sleeve components.
PRODUCT INFORMATION
LITERATURE
CAD DRAWING
VIDEOS
________________________________
Accessories
Sheath Style Thermocouples to 60,000 psi (4140 bar)
Parker Autoclave Engineers sheath thermocouples are designed for pressures to 60,000 psi. Available in type J or K elements, sheath style thermocouples are used with our medium and high pressure components.
PRODUCT INFORMATION
LITERATURE
CAD DRAWING
VIDEOS
________________________________
Accessories
Pressures to 20,000 psi (1379 bar)
Thermowells are used to provide isolation between a temperature sensor and the environment, such as liquid or gas. Thermowells protect the sensor from pressure, corrosion, abrasion or vibration caused by the process medium. Thermowells allow the temperature sensor to be removed and replaced without compromising either the ambient region or the process.
PRODUCT INFORMATION
LITERATURE
CAD DRAWING
VIDEOS
________________________________
Accessories
Pressures to 100,000 psi (6900 bar)
Parker Autoclave Engineers offers universal safety heads in three series compatible in orifice size and maximum pressure rating with Parker Autoclave Low Pressure, Medium Pressure and High Pressure valves, fittings and tubing.
PRODUCT INFORMATION
LITERATURE
CAD DRAWING
VIDEOS
________________________________
Accessories
Pressures to 75,000 psi (5171 bar)
Parker Autoclave Engineers offers three styles of rupture discs to allow maximum flow at pressures. Rupture discs are available in different materials and burst ratings as specials.
PRODUCT INFORMATION
LITERATURE
CAD DRAWING
VIDEOS
________________________________
Accessories
Pressures to 80,000 psi (5115 bar)
P-Style Pressure gauges are offered for use in low, medium and high pressure systems to pressures up to 80,000 psi (5515 bar). Adapters are available and optional electrical contact face is available.
PRODUCT INFORMATION
LITERATURE
CAD DRAWING
VIDEOS
________________________________
Accessories
Pressures to 30,000 psi (2068 bar)
Parker Autoclave Engineers H Series Pressure Gauges are suitable for use where ambient corrosion is a major concern and are NACE MR01-75 2002 compliant. Its stainless steel case and ring offer good appearance and excellent resistance to chemical, weather and corrosion attack.
PRODUCT INFORMATION
LITERATURE
CAD DRAWING
VIDEOS
________________________________
Accessories
Pressures to 100,000 psi (6895 bar)
Parker Autoclave Engineers Pressure Snubbers provide protection to gauges and instrumentation from pressure surges, pulsation and shock. The unique snubber design provides superior instrument protection while not compromising instrument accuracy or reaction time.
PRODUCT INFORMATION
LITERATURE
CAD DRAWING
VIDEOS
________________________________
8325 Hessinger Drive
Erie, PA 16509
Tel: 814.860.5700
1005 A Cleaner Way
Huntsville, AL 35805
Tel: 256.881.2040