In oil & gas applications, contaminants come in a wide variety of forms. Not only are we dealing with the removal of solids, liquids and gases but also complex mixtures which create sludges, gels and foams.
At Parker we believe that proper oil & gas filtration shouldn't be solved by just one type of equipment or cartridge style. That is why we have a variety of PECO filter vessels and cartridges to handle even the most difficult of contaminant removal challenges.
We always believe "The Contaminant Dictates the Method" upon which filter products we select. With over eight PECO categories of filter vessels and a multitude of PECO depth and pleated cartridge options, we can ensure the right selection for our customers' application needs.
Horizontal gas coalescer providing ultra-clean gas with high efficiency removal of solid and liquid contaminants down to 0.3 microns. It is designed to remove liquids such as lubricating oils, low surface tension liquids and aerosol mists. Made in 6" to 84" diameters with stock options available.
Vertical gas coalescer with highly efficient removal of aerosol mist down to the 0.3 micron level. Made in 6" to 60" diameters with stock options available.
Vertical gas coalescer used for smaller volume applications with a maximum liquid loading of 8 gallons per day. Liquid aerosol removal down to the 0.3 micron level. Stock units available from 6" to 10" diameter at 150# ANSI rating.
Vertical and horizontal quick change filter-separator for solid and liquid contaminant removal 1 micron and larger. Vessel contains a first stage filter cartridge followed by a second stage mist extraction device such as a wave plate or cyclotube. Made in 6" to 84" diameters.
Vertical gas filter-separator for use in smaller volume applications such as fuel gas conditioning filtration. Solids and liquid contaminant removal 1 micron and larger. Stock units available from 6" to 10" diameter at 150# ANSI rating.
Vertical and horizontal quick change gas filter for removal of dry, solid contaminants. Variety of micron rating filtration levels available. Made in 6" to 84" diameters.
In-line dry gas filter for gas distribution, regulator stations, instrument gas applications. Variety of micron rating filtration levels available. Made in cast steel design, units are available in 2", 3" and 4" flange connections at 150#, 300# and 600# ANSI ratings.
In-line dry gas filter for gas distribution, regulator stations, instrument gas applications. Variety of micron rating filtration levels available. Made in fabriacted steel design, units are available in 2" to 12" flange connections at 150#, 300# and 600# ANSI ratings.
Vertical and horizontal separators and scrubbers utilizing a vane mist extractor to remove liquid contaminants 8-10 microns and larger. Best for removing hydrocarbon liquids and water. Made in 12" to 120" diameters.
Vertical and horizontal liquid filter for removal of solid contaminants. Provides high flow rate and high contaminant loading by utilizing large 6” diameter cartridges in 40", 60", 80" lengths. Variety of cartridge styles and micron rating filtration levels available. Made in 10" to 84" diameters.
Vertical and horizontal liquid filter for removal of solid contaminants. Uses traditional 2.5" and 3" diameter cartridges. Variety of cartridge styles and micron rating filtration levels available. Made in 6" to 72" diameters.
Liquid filter for removal of solid contaminants for flows up to 200 gpm. Comes in two sizes to hold a 20" or 40" length cartridge. Comes in 8” diameter and 150# ANSI rating. 2" NPT connections with option for 2" flange connections. Clamp saddles or legs allow for vertical or horizontal mounting.
Horizontal vessel for coalescing and separating two immiscible liquids with an inlet discontinuous phase up to 10% by volume. Uses high flow style tooless cartridge technology with an advanced new vessel design to optimize separation. Made in 10" to 84" diameters.
Vertical and horizontal vessel for coalescing and separating two immiscible liquids with an inlet discontinuous phase up to 5% by volume. Removes discontinuous phase down to 8 ppm(v) or less. Uses hydrophillic coalescer and hydrophobic separator cartridges. Made in 14" to 60" diameters.
Horizontal vessel for coalescing and separating two immiscible liquids. Density difference needs to be at least 20%. Uses mesh pad (wafer pack) to remove discontinuous phase. Removal performance excelsior or stainless steel 50-75 ppm(v) and glass 15-20 ppm(v). Made in 8” to 84” diameters.
Vertical vessel using quality, activated carbon in canisters to adsorb dissolved liquid impurities from process streams such as air, gas, water, amine and glycol. Helps prevent foaming, odor and hydrocarbon contaminant build-up. Made in 14" to 66" diameters.
Vertical vessel using a fixed bed of quality, activated carbon to adsorb dissolved liquid impurities from process streams such as air, gas, water, amine and glycol. Helps prevent foaming, odor and hydrocarbon contaminant build-up. Made in 24" to 140" diameters.
Vertical 2 stage Filter-Adsorber uses PEACH media to filter particulate & absorb hydrocarbons, followed by extruded carbon block to adsorb impurities from process streams (air, gas, water, amine & glycol). Helps prevent foaming, odor & hydrocarbon contaminant build-up. Made in 8" to 72" diameters.