PECO Filter Cartridges - Industrial Process Filtration Division | Parker US

Oil & Gas Filtration Trusted Around the World

In oil & gas applications, contaminants come in a wide variety of forms. Not only are we dealing with the removal of solids, liquids and gases but also complex mixtures which create sludges, gels and foams.

At Parker we believe that proper oil & gas filtration shouldn't be solved by just one type of equipment or cartridge style. That is why we have a variety of PECO filter vessels and cartridges to handle even the most difficult of contaminant removal challenges.

We always believe "The Contaminant Dictates the Method" upon which filter products we select. With over eight PECO categories of filter vessels and a multitude of PECO depth and pleated cartridge options, we can ensure the right selection for our customers' application needs.

Parker Image
Parker Image

Series PCHG-30F, PEACH® DYNAGARD™

PEACH technology, depth style dry gas filter cartridges for use in PECO Series 30F gas vessels. Available in the following micron ratings: 0.3, 1, 10.

Parker Image

Series PCHG-6.-3.12, PCHG-6-7.18, PEACH®, DYNAGARD™

PEACH technology, depth style dry gas filter cartridges for use in PECO Series 30 gas vessels or competitors vessels of similar design. Available in the following micron ratings: 0.3, 1, 10.

Have a question? Get in touch with one of our filtration experts.