The Parker XtreamPure® Series 55X combines the best of pleated and large diameter technologies. With an absolute rated efficiency of 99.98%, the cartridges are available in a wide range of materials to suit your applications and conditions.
The XtreamPure® vessels are available in both horizontal and vertical configurations with cartridge lengths from 20-inch to 80-inch, which provides great flexibility in designing the perfect vessel to match to available space on-site.
Large diameter cartridges allow a smaller required footprint while maintaining flow rates and dirt holding capacity.
Lower required capital cost through reducing vessel diameter with large diameter cartridges.
Large diameter technology yields higher flow rates and longer on-stream life than standard 2.5-inch filters.
Maintaining clean liquid streams with dependable performance
With an inside-to-outside flow direction, the XtreamPure® cartridges ensure contaminant is captured within the cartridge allowing a cleaner cartridge extraction during change-outs.
The XtreamPure® W-Pleat configuration optimises dirt-holding capacity with more internal area and proves additional strength to the pleat pack to prevent folding and blinding.
Available in a range of different media, Parker XtreamPure® cartridges suit a wide array of applications.
XtreamPure® cartridges are designed for high flow rates with a 6" OD and lengths of 40", 60", or 80". They are compatible with PECO Series 55HX and 55VX liquid vessels, as well as competitor vessels of similar design. A wide range of material options is available in both pleated and depth-style configurations, with various micron ratings to suit your filtration needs.