Second-Generation design PEACH Gemini PurasSep®. Horizontal gas coalescer providing ultra-clean gas with high efficiency removal of solid and liquid contaminants down to 0.3 microns. It is designed to remove liquids such as lubricating oils, low surface tension liquids and aerosol mists. Made in 6" to 84" diameters with stock options available.
View the PEACH Gemini PuraSep 2 Vessel Brochure
View the Series PGC2 Cartridge Datasheet
First-Generation design PEACH Gemini PuraSep®. Horizontal gas coalescer providing ultra-clean gas with high efficiency removal of solid and liquid contaminants down to 0.3 microns. It is designed to remove liquids such as lubricating oils, low surface tension liquids and aerosol mists. Made in 6" to 84" diameters with stock options available.
PGCPH vessels can be retrofit to take second-generation GEM2 internals and PGC2 cartridges. Contact us or ask your local sales representative for more information.
PEACH® is a patented manufacturing process for making a unique depth style filter cartridge. Through thermal bonding, spiral layers of engineered filtration media are applied to conform and overlap each previous layer forming a conical helix pattern. This filter structure results in a gradient density pattern that provides an extraordinary flow path in radial, axial and helical directions. This tortuous flow path yields high contaminant loading, structural strength, maximum efficiency, and an overall outstanding filtration performance.
View the Series PGC Cartridge Datasheet
View the Series PGC2 Cartridge Datasheet
The PEACH Gemini, Series PGC2, cartridge is specifically designed for use with the PEACH Gemini PuraSep 2 vessel in natural gas filter-coalescing applications. Its unique patented design provides dual flow path filtration to capture large amounts of solid contaminant as well as coalescence and removal of sub-micron liquid aerosol droplets. The PGC2 cartridge has a handled end cap and patented roll-out seal system, which are design improvements from the first generation PGC cartridge.
The PEACH Gemini, Series PGC, cartridge is specifically designed for use with the first-generation PEACH Gemini PuraSep vessel in natural gas filter-coalescing applications. Its unique patented design provides dual flow path filtration to capture large amounts of solid contaminant as well as coalescence and removal of sub-micron liquid aerosol droplets.