Gas Filter-Separator Cartridges

Gas Filter Separator Cartridges

Gas filter separator cartridges remove wetted solid contaminants that are typically deformable or shear sensitive. The cartridges also aid in the coalescing process by forming liquid droplets that are removed afterwards by a liquid extraction device in the second stage of the filter vessel.

Gas Coalescer Cartridges

Gas Coalescer Cartridges

Gas coalescers are specifically designed to coalesce fine aerosol liquid droplets and mist from a natural gas stream. The gas usually flows from the inside diameter to the outside diameter of the cartridge. Typical liquids coalesced include NGL, condensate, amine, glycol and lube oils. 

Dry Gas Filter Cartridges

Dry Gas Filter Cartridges

Dry gas filter cartridges provide maximum surface area to remove rigid, dry solid contaminates. These particles typically include dust, dirt, rust, sand, and metal. 

Liquid Particulate Cartridges

Liquid Particulate Cartridges

Liquid particulate cartridges are available in a variety of sizes and micron ratings in order to provide the optimal solution for a multitude of liquid applications. Cartridges are available in both depth and pleated filter technologies. 

Liquid Particulate Filter Bags & Pleated Bag Replacements

Liquid Particulate Filter Bags & Pleated Bag Replacements

Liquid filter bags offer an economical solution to liquid filtration. Bags are available to fit most bag housing styles. To extend time between bag change-outs, explore our line of pleated bag replacement cartridges which offer a high-capacity solids loading, longer life alternative.

Liquid Sorbents

Liquid Sorbents

Liquid sorbents, such as activated carbon, effectively reduce hydrocarbon contaminants in fluids such as a water, amine and glycol. These products are available in bulk activated carbon, granular activated carbon canisters, activated carbon block filter cartridges, and polymeric cartridges. Sorbents are typically used to aid in process fluid reclamation or to meet disposal limit requirements.

Liquid Two-Phase Coalescer & Separator Cartridges

Liquid Two-Phase Coalescer & Separator Cartridges

Liquid coalescers and separators combine scientific principles and proven designs to perform the coalescence and separation between two immiscible liquids with different densities.