Parker Image

SmogHog® is the most recognized and trusted name for effectively removing mist and smoke for industries such as machining and metalworking. Learn more about our comprehensive range of technologies.

Find your local specialist for SmogHog Equipment.

The SmogHog Advantage

We have been solving your mist and smoke collection needs for decades. If you know someone operating a UAS SmogHog, you know they won't use anything else in their operation. We won't force fit our equipment into your application - we match the solution to your unique application needs. We have a wide range of industrial mist and smoke collectors, including Electrostatic Precipitators (ESPs) and Media Mist collection technology. View our Industrial Filtration Solutions brochure or SmogHog eBrochure to learn more about our systems.

SmogHog® equipment from Parker utilizes multiple different technologies, we have options that we apply to your application and unique situation depending on your operating goals. Learn more about electrostatic precipitator (ESP) technology, how it works and what this proven equipment can do to clean your air. Removal of 97% of 0.3 micron liquid particles means you achieve compliance with the strictest federal, state, and local environmental standards and you should know the long-term cost savings are incredible.Clean Air. It’s What We Do®.

SmogHog ESP Mist Collectors

ESP or Media Technology?

We have options for you and will not force-fit an air pollution control product into your application. We have the technology for all applications, whether smoke, fume, or mist. Learn more about the primary advantages and disadvantages of ESP and Media style collectors, when to use each style collector, and what size particulate will be filtered with each. View the product comparison to better understand the best technology for your air pollution control. 

Parker Image

The ESP Advantage

More than 95% efficient in mist, smoke, and fume removal. ESP electrically charges both large and microscopic contaminants and then strips them from the air stream collecting on grounded collection plates. The discharged air leaves virtually no oil mist, smoke, or hazardous particle untouched, releasing only clean air from the system to help you comply with even the strictest federal, state, and local environmental standards and keep your workers safe.


SmogHog technology ensures constant airflow, unlike barrier filters that can plug and become ineffective. Additionally, you will save operational costs because the ESP cells are washable, eliminating costly filter replacements and disposal concerns and making your factory cleaner and greener.

You will benefit from the high level of particulate removal on submicronic particulate (less than 1 micron). A single-pass SmogHog ESP unit removes up to 95% of 0.3-micron particles, while a double-pass unit increases removal efficiency to more than 97%.

SmogHog Media Mist Collectors

Fabric-style media collectors can remove small and large particles from indoor factory processes. Choose from our wide assortment of bag and barrier-type filtration media to best fit a specific industrial process.

PSG Series: Industrial Cooking

SmogHog Industrial Food Emissions Control Systems

SmogHog electrostatic precipitator (ESP) technology is suited for controlling emissions in industrial cooking food processing applications. Applications vary based on the cooking process, whether frying, smoking, etc., and we have the configurable systems to tackle your most challenging processes.

SmogHog Industrial Food Emissions Control Systems

Extraction Arms and Accessories

The most effective and energy-efficient way to control nuisance airborne emissions is to collect the pollutant at or near the source of generation. Our extraction arms and hoods can be connected to Parker SmogHog's wide range of central system and work station mist collectors for fully automated control and capture.


Stop the spread of fumes, smoke, dust and other airborne pollutants at the source with our extraction arms, hoods and accessories.

Parker also offers table- and wall-mount source capture hoods that can be adapted to a multitude of operators' work area requirements. These table and wall-mount source capture hoods are designed specifically for use in applications where minimal hood movement is required.

Electrostatic Precipitator (ESP) Components

Are you looking for replacement parts and components for your genuine SmogHog ESP collector? Using genuine SmogHog replacement parts assures that your system maintains effectiveness at the highest level. Do not settle for imitation components and put your facility at risk. We supply power supplies, collection cells, ionizer wires, aluminum mesh or Mist-Stop prefilters, and safety after filters. Find a Rep.

SmogHog Industrial Food Emissions Control Systems

Solutions for Custom and OEM Applications

Do you require a custom filter to meet a special application need or as an aftermarket filter for another brand? Parker can design and manufacture the right filter to meet your specified requirements. After nearly 50 years in the filtration business, we have assembled the strongest minds in the business. Our specialists will help you select the best media and filter configuration to fit your unique application.

Solutions for Custom and OEM Applications