DustHog Cartridge Dust Collector, Best Air Filtration Method - Industrial Gas Filtration & Generation Division | Parker US
Parker Image

With the DustHog SFC Series' proprietary pulse cleaning technology, greater air capacity, and quick and easy maintenance, your manufacturing facility can effectively remove dust, fumes, and smoke from your processes.

Find your local specialist for DustHog Equipment.

SFC Series Downward Flow Cartridge Dust Collector Video

Our SFC unit removes harmful pollutants resulting from common manufacturing processes — such as grinding, welding, buffing and sanding. The result: a safer, cleaner environment for your employees. By using our SFC unit, you’re virtually eliminating air quality concerns in the workplace. Plus, you’re ensuring increased employee productivity, fewer absences and illnesses, more efficient cleaning, and significant operational savings.

BHA TotalPleat Replaces PowerCore® CP Filters

Our Most Popular Cartridge Dust Collector

Extended Cartridge Filter Life - More Power, Less Energy

A proven, high-quality downward flow dust collector, the DustHog SFC Series is perfect for a wide range of applications: grinding, buffing, sanding, smelting, bulk power handling, and more. Moreover, our design allows for expandability--you can add modules and increase the capacity of your system at any time.

Using its proprietary pulse cleaning technology, the SFC provides 25% or more pulse cleaning power than the competition. The SFC boasts greater air capacity and quick and easy maintenance. Unlike competitors, the SFC system uses external filter tracks to support the filters instead of "yokes" that interfere with cleaning. This allows for unobstructed airflow and increased cleaning power with less energy. We ensured lower velocities and reduced cartridge abrasion by designing the SFC with optimized cabinets that broadened the space between cartridges and sidewalls. The result: dramatically increased cartridge filter life.

We engineer our equipment to deliver a cleaner, safer environment with operational savings.

SFC Series Downward Flow Cartridge Dust Collectors

Dust Collectors

DustHog dust collectors are an important investment that impacts air pollution control and the health of your employees. Whether the process is intermittent or heavy duty, we offer many collectors to fit your needs, ceiling-mount, downward flow, plug-n-play, cross-ventilation, and more.

Parker Image