SCB Ceiling Mounted Industrial Dust Collector - Industrial Gas Filtration & Generation Division | Parker US
Parker Image

Need a solution for industrial welding smoke, fumes, dust, and powders but don't have space for a large collection unit on the plant floor? Learn more about the DustHog SCB self-contained cartridge dust collector that reaches airflows of 1,000 CFM per arm.

Find your local specialist for DustHog Equipment.

 

Ceiling Mount Source Collection

Do your applications require dust and smoke removal at the source? The DustHog SCB is the solution. Welding smoke, fumes, and dust powders are captured at the source with this ceiling-mount unit. The SCB can be equipped with one or two swing arms.

The pulse-cleaning technology and innovative nozzle design make the SCB better than other self-contained collectors in the industry. Instead of simply collecting dust onto filters, the SCB captures contaminants and "pulses" them off to drawers at the bottom of the unit. A showerhead-like nozzle ensures an even air distribution to maximize each cartridge's entire length. The result is longer filter life, fewer filter changes, and more clean air plant-wide.

SCB Series Ceiling Mounted Dust Collector

Dust Collectors

DustHog dust collectors are an important investment that impacts air pollution control and the health of your employees. Whether the process is intermittent or heavy duty, we offer many collectors to fit your needs, ceiling-mount, downward flow, plug-n-play, cross-ventilation, and more.

Parker Image