The Plug-n-Play or the DustHog® PNP series is application-ready. An interactive touchscreen controller, flow control technology to optimize system performance without mechanical dampers or complex and expensive variable frequency drives (VFD) and Protura® nanofiber technology make the PNP a collector that you should consider for your dust collection needs.
This easy-to-operate unit provides a safe, effective, and convenient solution to handle dust collection applications, including thermally generated fumes from welding, laser/plasma cutting, bulk powders, stone, fiberglass, robotic weld cells operations as well as other common nuisance dusts.
DustHog dust collectors are an important investment that impacts air pollution control and the health of your employees. Whether the process is intermittent or heavy duty, we offer many collectors to fit your needs, ceiling-mount, downward flow, plug-n-play, cross-ventilation, and more.