Parker Image

Mists, fumes, and smoke generated from oil and water-based coolants are drawn into the SmogHog MSH, a self-contained mist collector, and subjected to a highly efficient multi-stage filtration process. The MSH is ideal for collecting machine tool coolant mist from applications including CNC machining, cold forming, plastic forming, screw machining, wet grinding, and more.

Find your local specialist for SmogHog Equipment.

Compact, Self-Contained Machine Mount ESP Collector

A big impact in a small space. Like our other SmogHog ESPs, the MSH is a self-contained mist collector that can be mounted directly onto machining centers or nearby using ducting. Oil and water-based machine mists, fumes, and smoke are drawn into the system and sent through a highly efficient coalescing pre-filter and large ESP collection cell, with clean air recirculating back into the plant for a cleaner, healthier work environment.


With the MSH, You Get Many Benefits:

  • High filtration efficiency
  • Life cycle cost advantages
  • Lower operational expenses
  • Flexible configurations
  • Easy installation

Machine-mounted mist collectors are the most cost-effective way to capture coolant smoke and mist because they capture the pollutant directly at or near the point of generation before it can migrate uncontrolled in the factory.

We have several models to choose from: vertical, horizontal, and single or double-pass.

Mist and Fume Collectors

SmogHog delivers ESP and Media Mist technologies so you get the right solution for your unique application. The decision is easy after you understand how this equipment is built and works. Local authorized Parker representatives and our application engineers will analyze your operation.

SmogHog Mist and Fume Collectors