Metal Dust Collector, High Efficiency Dust Filtration - Industrial Gas Filtration & Generation Division | Parker US
Parker Image

Our DustHog MCB series metal dust collector, a completely self-contained system, creates cross-draft ventilation that eliminates hazardous contaminants before recirculating clean air.

Find your local specialist for DustHog Equipment.

Cross Ventilation Cartridge Dust Collector

Versatile Configurations

DustHog MCB offers versatile configurations, available as a single unit or in combination with a containment booth, and is ideal for applications where source capture is impractical. The MCB Series provides high-filtration efficiency and easy maintenance, benefiting your dust collection needs. 

Improve Worker Productivity and Safety

  • The most efficient fume removal
  • Freedom of movement, no arms, hoods, or other barriers to interfere
  • Very low sound levels, quiet environmental control booth

Reduced Service Time and Cost

  • Easy installation and inspection
  • Fewer filter change-outs
  • Lower utility costs resulting from optimal airflow across the workstation
DustHog MCB Series Cross Ventilation

Dust Collectors

DustHog dust collectors are an important investment that impacts air pollution control and the health of your employees. Whether the process is intermittent or heavy duty, we offer many collectors to fit your needs, ceiling-mount, downward flow, plug-n-play, cross-ventilation, and more.

Parker Image