Factory Dust Collector, Capture Harmful Contaminants - Industrial Gas Filtration & Generation Division | Parker US
Parker Image

Factory dust collectors, the DA and DB decrease maintenance costs, protect employees' health and productivity, improve product quality, and assist in complying with federal, state, and local health standards for clean air.

Find your local specialist for SmogHog and Dusthog Equipment

Media Bag Dust and Mist Collector

Unique Features, Flexible Options

A simple and economical solution for capturing harmful contaminants. These multi-purpose units contain high-efficiency filters ideal for removing smoke, dust, oil mist, and other pollutants from a facility. Offering a practical and effective solution for collecting contaminants, DA and DB units have multiple filtration options to fit your specific air pollution control needs, such as sub-micronic substances, oil mist, or odors and gases.

The filters are easy to replace and clean, and the media collection surface holds up to 30% more contaminants than comparable products — which means less frequent filter changes!

DA and DB collectors trap airborne contaminants generated by many operations, such as grinding, sanding, and powder handling. These units are most effective in the following applications:

  • Abrasive cut-off sawing
  • Carbon black
  • Cast iron machining
  • Drilling
  • Dry chemicals
  • Graphic dust
  • Grinding
  • Lint
  • Offset powder
  • Oil mist
  • Paint pigments
  • Paper dust
  • Pharmaceutical powder
  • Spices
  • Welding
  • Wood dust

 

SmogHog® DA, DB and DBM Series Collectors

Dust Collectors

DustHog dust collectors are an important investment that impacts air pollution control and the health of your employees. Whether the process is intermittent or heavy duty, we offer many collectors to fit your needs, ceiling-mount, downward flow, plug-n-play, cross-ventilation, and more.

Parker Image

Mist and Fume Collectors

SmogHog delivers ESP and Media Mist technologies so you get the right solution for your unique application. The decision is easy after you understand how this equipment is built and works. Local authorized Parker representatives and our application engineers will analyze your operation.

SmogHog Mist and Fume Collectors