ChromGas Zero Air Generator, ROI In <24 Months, Lowest TCO Zero Air - Industrial Gas Filtration & Generation Division | Parker US
Industrial factory indoors and machinery. Robotic factory line for processing and bottling of soda and orange juice bottles. Selective focus. Short depth of field.

Our Zero Air Generators offer state-of-the-art, highly reliable components engineered for easy operation and long-term performance. These generators are easy to install, requiring only a standard compressed air line & an electrical outlet. On-site lab gas generators are much safer than high-pressure gas cylinders, which can create many hazards for your employees and in your lab.

 

Find your local Lab Gas Generator specialist.

ChromGas ZAG

Parker’s ChromGas ZAG generators provide a continuous stream of hydrocarbon free air from an external dry compressed air source, offering superior limits of detection over and above other modes of supply. Flow rates range from 3.5 L/min to 30 L/min and can support up to 75 flame detectors.

Parker Image

        Features and Benefits
 
  • Produce UHP zero air from house compressed air (<0.05 ppm THC).
  • Easy installation and operation.
  • Increase the accuracy of analysis
  • Reduce the cleaning requirement of the detector.
  • Qualitative SMART-Display provides operational status at a glance.


 
  • Recommended and used by many GC and column manufacturers.
  • Typical payback period of less than 1 year.
  • Silent operation and minimal operator attention required.
  • Models available to service up to 66 FIDs.

Zero Air Generators

Parker Zero Air Generators generate ultra-high purity zero air with less than 0.05 ppm total hydrocarbon content from a standard house compressed air supply. These plug-and-play systems require no complicated operating procedure or labor-intensive monitoring. A flame-proof model is available for explosive environments. Continue reading to learn more about Parker's selection of zero air generators that generate ultra-high purity zero air.

Technical specifications:

  • Application: Analytical Laboratory
  • For Fluid Type: Zero Air
  • Specifications Met: IEC 1010-1, CSA, UL 3101, CE
  • Electrical Requirements: 120 VAC / 60 Hz
Parker Image