Total Organic Carbon Gas Generator - Industrial Gas Filtration & Generation Division | Parker US
Industrial factory indoors and machinery. Robotic factory line for processing and bottling of soda and orange juice bottles. Selective focus. Short depth of field.

Total Organic Carbon (TOC) Gas Generators create hydrocarbon-free, CO2-free compressed gas for TOC Analyzers. No more expensive, high-pressure cylinders.

Our TOC Gas Generators ensure consistent, reliable operation and reduce instrument service and maintenance costs. We offer two compact, low flow, high purity models including the Model 625 with an output flow rate of 625 cc/min and the Model 1250 with an output flow rate of 1,250 cc/min.

Find your local Lab Gas Generator specialist.

TOC Gas Generators

Cost-Effective, Hydrocarbon-Free and CO2-Free

Parker TOC Gas Generators produce carrier/combustion gas from an existing compressed air supply for TOC instruments.
This eliminates the need to purchase expensive, inconvenient, high-pressure air, nitrogen, or oxygen cylinders. The generators utilize catalytic oxidation and pressure swing adsorption technologies to remove hydrocarbons to 0.05 ppm (measured as methane), CO2 to 1 ppm, water vapor to 1 ppm, and CO to 1 ppm.

Parker Image
 
 
 

The generators are complete systems with carefully matched components engineered for easy installation, operation, and long-term reliability. Installation consists of connecting a standard compressed air line to the inlet and connecting the outlet to the TOC gas supply line. Plug the generator into a standard electrical wall outlet, and within minutes, high-purity carrier/combustion gas is supplied.

 

 
 
 

        Features and Benefits

Replace high-pressure oxygen or nitrogen gas cylinders with hydrocarbon-free, CO2-free compressed gas for TOC Analyzers

Ensure consistent, reliable TOC operation and reduce instrument service and maintenance costs

Compact design frees up valuable laboratory floor space

Purity meets or exceeds all TOC manufacturers' gas purity requirements

Operational display shows system status at a glance

Low cost, requires minimal annual maintenance