Industrial factory indoors and machinery. Robotic factory line for processing and bottling of soda and orange juice bottles. Selective focus. Short depth of field.

Parker Ultra High Purity (UHP) Nitrogen Generators for ICP spectrometers and general use are engineered to transform standard compressed air in to a safe regulated supply of 99.9995% nitrogen. Typical applications include GC make up gas, solvent evaporation, DSC (Differential Scanning Calorimeter) and virtually any analytical instrument that requires a small flow of ultra high purity nitrogen.

Find your local specialist for laboratory nitrogen gas generators.

Features and Benefits of UHP Nitrogen Generators

Parker Ultra High Purity (UHP) Nitrogen Generators

Ultra High Purity (UHP) Nitrogen Generators for ICP spectrometers and general use come with many features and benefits such as:

  • Produces a continuous supply of high purity nitrogen 99.9995% on demand, up to 3,200 SLPM.
  • Minimal operator attention and maintenance required.
  • Models available with compressor.
  • Integral oil free compressors with noise reduction technology.
  • Economy mode: increasing compressor life and reducing ongoing running costs.
  • Designed to run 24 hours a day.
Parker Image