Industrial factory indoors and machinery. Robotic factory line for processing and bottling of soda and orange juice bottles. Selective focus. Short depth of field.

The H2PEMPD hydrogen gas generators for fuel and carrier gas are used extensively with gas chromatographs, as a fuel gas for flame ionization detectors (FID), as a reaction gas for hall detectors, and as a carrier gas to ensure absolute repeatability of retention times. 

The hydrogen produced in high-sensitivity trace hydrocarbon analyzers and air pollution monitors ensures the lowest possible background noise. Other applications include hydrogen for hydrogenation reactions and FIDs used in analyzing engine gas emissions in the automobile industry.

Find your local on-site lab gas generator specialist.

H2PEMPD Series Technical Specs

Hydrogen gas generators for fuel and carrier gas include the H2EMPD Series. 

  • Application: Fuel Gas for Flame Ionization Detectors and Carrier Gas
  • For Fluid Type: Hydrogen
  • Specifications Met: IEC 1010-1, CSA, UL 3101, CE
  • Electrical Requirements: 100 to 230 VAC, 50 / 60 hz
Parker Image
 H2PEMPD Features and Benefits
 
  • Flow capacity up to 1.3 SLPM
  • Delivery pressure of up to 175 PSIG; ideal for high-speed GC applications
  • Produces a continuous supply of 99.99999+% pure hydrogen gas
  • Palladium membrane prevents baseline drift 
  • Compact - only one square foot of bench space required
  • Standard automatic water feed for 24/7 operation
  • Optional cascading feature enables users to connect up to 32 units

 
  • Remote monitoring via PC
  • Advanced PEM cell protection system with microprocessor controls
  • Minimal maintenance or monitoring required
  • Pays for itself in less than one year
  • Includes 3-year cell warranty
  • Meets NFPA 50A safety guidelines