Parker’s ChromGas H2F hydrogen gas generators provide an optimal blend of safety, reliability, and performance. They employ proven Proton Exchange Membrane (PEM) cell technology to generate high-purity hydrogen on-demand from deionized water and electricity, maintaining low pressure and minimal stored volume. Advanced desiccant filtration ensures the gas stays dry, improving the performance, sensitivity and reliability of the detector.
Hydrogen gas generators for fuel and carrier gas includes the H2PEM Series. These series include technical specifications such as,